Part Options / Table
Type
Show / Hide columns
Part Number d1 d2
Thread l1 l2 l3 l4 A/F Max. load
1.20
2.03
2.40
2.80
3.19
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
1.50
2.00
4.00
6.00
0.75
0.99
1.03
1.06
1.15
0.374
0.488
0.551
0.559
0.622
0.138
0.213
0.156
0.219
0.250
0.313
0.437
0.500
250 lbf (1112.05 N)
500 lbf (2224.11 N)
WG-01-EL 1.20 10 x 24 1.50 0.75 0.374 0.138 0.156 250 lbf (1112.05 N)
WG-02-EL 1.20 1/4 x 20 1.50 0.75 0.374 0.138 0.219 250 lbf (1112.05 N)
WG-03-EL 1.20 5/16 x 18 1.50 0.75 0.374 0.138 0.250 250 lbf (1112.05 N)
WG-04-EL 2.03 5/16 x 18 2.00 0.99 0.488 0.213 0.250 250 lbf (1112.05 N)
WG-05-EL 2.03 3/8 x 16 2.00 0.99 0.488 0.213 0.313 250 lbf (1112.05 N)
WG-06-EL 2.40 3/8 x 16 2.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
WG-07-EL 2.40 3/8 x 16 4.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
WG-08-EL 2.40 1/2 x 13 2.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
WG-09-EL 2.40 1/2 x 13 4.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
WG-010-EL 2.80 1/2 x 13 2.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
WG-011-EL 2.80 1/2 x 13 4.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
WG-012-EL 2.80 5/8 x 11 2.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
WG-013-EL 2.80 5/8 x 11 4.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
WG-014-EL 3.19 1/2 x 13 4.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
WG-015-EL 3.19 1/2 x 13 6.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
WG-016-EL 3.19 5/8 x 11 4.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
WG-017-EL 3.19 5/8 x 11 6.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
Filter combination produces no result.
Show / Hide columns
Inch
d1 d2
Thread l1 l2 l3 l4 A/F Max. load
1.20
2.03
2.40
2.80
3.19
10 x 24
1/4 x 20
5/16 x 18
3/8 x 16
1/2 x 13
5/8 x 11
1.50
2.00
4.00
6.00
0.75
0.99
1.03
1.06
1.15
0.374
0.488
0.551
0.559
0.622
0.138
0.213
0.156
0.219
0.250
0.313
0.437
0.500
250 lbf (1112.05 N)
500 lbf (2224.11 N)
1.20 10 x 24 1.50 0.75 0.374 0.138 0.156 250 lbf (1112.05 N)
1.20 1/4 x 20 1.50 0.75 0.374 0.138 0.219 250 lbf (1112.05 N)
1.20 5/16 x 18 1.50 0.75 0.374 0.138 0.250 250 lbf (1112.05 N)
2.03 5/16 x 18 2.00 0.99 0.488 0.213 0.250 250 lbf (1112.05 N)
2.03 3/8 x 16 2.00 0.99 0.488 0.213 0.313 250 lbf (1112.05 N)
2.40 3/8 x 16 2.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
2.40 3/8 x 16 4.00 1.03 0.551 0.213 0.313 250 lbf (1112.05 N)
2.40 1/2 x 13 2.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
2.40 1/2 x 13 4.00 1.03 0.551 0.213 0.437 250 lbf (1112.05 N)
2.80 1/2 x 13 2.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
2.80 1/2 x 13 4.00 1.06 0.559 0.213 0.437 500 lbf (2224.11 N)
2.80 5/8 x 11 2.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
2.80 5/8 x 11 4.00 1.06 0.559 0.213 0.500 500 lbf (2224.11 N)
3.19 1/2 x 13 4.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
3.19 1/2 x 13 6.00 1.15 0.622 0.213 0.437 500 lbf (2224.11 N)
3.19 5/8 x 11 4.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
3.19 5/8 x 11 6.00 1.15 0.622 0.213 0.500 500 lbf (2224.11 N)
Filter combination produces no result.
Build & Price
3D Product Configurator
Base diameter d1
Thread d2
Stud length l1
Type
Base diameter d1
Thread d2
Stud length l1
Type
Selected Part
Part Number
Total US Dollars (net)
$4.25
In Stock: 98
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 249 $4.25
250 499 $3.90
500 999 $3.55
≥ 1000 $3.19
Prop 65: Not compliant
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351