MLPSO "Level-It"™ Leveling Mounts Steel Tapped Socket Type

Photo

 MLPSO Metric Thread, "Level-It"™ Leveling Mounts, Steel Tapped Socket Type Type: A1 - Steel base, yellow zinc plated
Type: A1 - Steel base, yellow zinc plated
 MLPSO Metric Thread, &quot;Level-It&quot;™ Leveling Mounts, Steel Tapped Socket Type Type: A1 - Steel base, yellow zinc plated  MLPSO Metric Thread, &quot;Level-It&quot;™ Leveling Mounts, Steel Tapped Socket Type Type: A2 - Steel base, black oxide finish  MLPSO Metric Thread, &quot;Level-It&quot;™ Leveling Mounts, Steel Tapped Socket Type Type: A3 - Solid Delrin<sup>®</sup> plastic base

Product description

Information

"Level-It"™ leveling mounts MLPSO swivel 10-15° to all sides of the centerline to adjust to uneven surfaces. They are typically used for leveling machine tools, electronic racks, benches, etc. The large diameter base design assures a solid support.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Type A1 / A2

  • Base
    Steel, yellow zinc plated or black oxide finish
  • Tapped socket
    Steel, hardened

Type A3 / A4

  • Base
    Delrin® plastic
    Temperature resistant up to 180 °F (82 °C)
  • Tapped socket
    Steel, hardened, yellow zinc plated

RoHS

On request

Non-skid Elastomer pad
Molded Delrin® plastic base in additional sizes
For certain minimum quantities, modifications such as mounting holes, custom stud lengths, and other versions of plating

Technical drawing

3D
Hide technical drawing
 MLPSO Metric Thread, "Level-It"™ Leveling Mounts, Steel Tapped Socket Type sketch

Part Options / Table

Type

A1Steel base, yellow zinc plated
A2Steel base, black oxide finish
A3Solid Delrin® plastic base
A4Molded Delrin® plastic base
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2A/Ft
min.
Max. load
Steel base

Delrin® plastic base
0.75M 60.530.1000.3750.17700 lbf (3113.75 N)150 lbf (667.23 N)
1.00M 80.700.1410.5000.311000 lbf (4448.22 N)200 lbf (889.64 N)
1.25M 100.880.1700.6250.383750 lbf (16680.83 N)300 lbf (1334.46 N)
1.88M 121.130.2500.7500.445000 lbf (22241.1 N)700 lbf (3113.75 N)
2.50M 161.250.3500.8750.456000 lbf (26689.32 N)1200 lbf (5337.86 N)
3.00M 201.500.4101.0620.657400 lbf (32916.84 N)1800 lbf (8006.79 N)
4.00M 241.880.4401.3750.8120000 lbf (88964.43 N)2400 lbf (10675.73 N)
6.00M 302.750.7501.8751.0043000 lbf (191273.53 N)3600 lbf (16013.6 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2
Type




Selected Part

Total US Dollars (net)
$4.15
In Stock: 69
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$4.15
5099$3.81
100249$3.46
≥ 250$3.11
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.