TNSM "SnapLock"™ Leveling Mounts Steel, Tapped Socket Type, with Non-Skid Rubber Cap

Photo

 TNSM Steel "SnapLock"™ Leveling Mounts, Tapped Socket Type, with Non-Skid Rubber Cap

Product description

Information

Unlike the standard glue-on non-skid elastomer pad, "SnapLock"™ leveling mounts TNSM offer a unique snap-on elastomer cap that gives greater stability to non-skid application requirements. It is especially durable when equipment needs to be moved or repositioned.

These leveling mounts were developed for applications where the mount needs to be easily removed, a longer than standard stud needs to be attached or the equipment already has a fixed stud on it.

The mount swivels 7 1/2° to all sides of the center line to adjust to uneven surfaces.

To insure a proper leveling mount size, divide the machine weight by the number of mounts required. This will equal the pounds or load per mount.

Specification

Base / tapped socket
SteelST, yellow zinc plated
Tapped socket, hardened


Rubber cap
Neoprene®, non-skid


RoHS

On request

Additional thread sizes

Technical drawing

3D
Hide technical drawing
 TNSM Steel "SnapLock"™ Leveling Mounts, Tapped Socket Type, with Non-Skid Rubber Cap sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2
Cap height
A/FtMax. load
1.001/4 x 200.690.220.500.17750 lbf (3336.16 N)
1.001/4 x 280.690.220.500.17750 lbf (3336.16 N)
1.255/16 x 180.880.220.630.211875 lbf (8340.41 N)
1.253/8 x 160.880.220.630.212800 lbf (12455.02 N)
1.253/8 x 240.880.220.630.212475 lbf (11009.34 N)
1.881/2 x 131.120.310.750.253750 lbf (16680.83 N)
1.881/2 x 201.120.310.750.253000 lbf (13344.66 N)
2.505/8 x 111.250.370.880.354500 lbf (20016.99 N)
2.505/8 x 181.250.370.880.353750 lbf (16680.83 N)
3.003/4 x 101.500.541.060.325550 lbf (24687.63 N)
3.003/4 x 161.500.541.060.324650 lbf (20684.23 N)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Thread
l1l2
Cap height
A/FtMax. load
1.00M 80.690.220.500.17750 lbf (3336.16 N)
1.25M 100.880.220.630.212800 lbf (12455.02 N)
1.88M 121.120.310.750.253750 lbf (16680.83 N)
2.50M 161.250.370.880.354500 lbf (20016.99 N)
3.00M 201.500.541.060.325550 lbf (24687.63 N)

Build & Price

3D Product Configurator
Base diameter d1
Thread d2

Inch


Metric


Material

Selected Part

Total US Dollars (net)
$7.39
In Stock: 849
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$7.39
5099$6.77
100249$6.16
≥ 250$5.54
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.075 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.