GN 505.4 Serrated T-Slot Bolts Steel, for Aluminum Profiles

Photo

GN 505.4 Steel Serrated T-Slot Bolts, for Aluminum Profiles
Accessories-for-profile-systems

Accessories for Profile Systems

Standard elements in this product family are compatible with the most common aluminium profile systems. Using matching assembly sets, the Winco standard elements are easily and cost-effectively connected with the profiles without the time-consuming compiling of individual parts in the order.

  • compatible with the common profile systems
  • for groove widths of 6, 8 and 10 mm
  • for profiles 30, 40 and 45 mm
Show All Compatible Products

Product description

Information

Serrated T-slot bolts GN 505.4 can be inserted vertically into the T-slot. When tightened, the bolt will be forced into a crosswise position by the applied torque and firmly anchored in the T-slot. Conversely, the bolt is turned back during loosening and can then be removed.

The clamping face of the T-slot bolt is serrated to ensure that a possible plating coat in the T-slot is penetrated, establishing a good electrical contact.

T-slot bolts are made from a single piece or from two connected pieces.

Specification

Steel, zinc plated, blue passivated finish


RoHS

Technical drawing

3D
Hide technical drawing
GN 505.4 Steel Serrated T-Slot Bolts, for Aluminum Profiles sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
-0.004/-0.024dLength lh1h2e1e2
0.315M 60.790.981.181.572.360.063 -0.0240.197 ±0.040.311 -0.020.63 +0.02/-0.04
0.315M 60.790.981.182.36-0.138 -0.040.197 ±0.040.311 -0.020.63 +0.02/-0.04
0.315M 80.790.981.18--0.063 -0.0240.197 ±0.040.311 -0.020.63 +0.02/-0.04
0.315M 80.790.981.18--0.138 -0.040.197 ±0.040.311 -0.020.63 +0.02/-0.04
0.394M 60.790.981.181.572.360.063 -0.0240.256 -0.0590.394 0/-0.0980.75 +0.02/-0.08
0.394M 60.790.981.181.572.360.138 -0.040.256 -0.0590.394 0/-0.0980.75 +0.02/-0.08
0.394M 80.790.981.181.572.360.063 -0.0240.256 -0.0590.394 0/-0.0980.75 +0.02/-0.08
0.394M 80.790.981.181.572.360.138 -0.040.256 -0.0590.394 0/-0.0980.75 +0.02/-0.08

Build & Price

3D Product Configurator
Nut width a
Thread d
Length l
Width h1

Selected Part

Price
Call / Email for Price & Availability
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
No price breaks available.
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.