OS | Without cap |
KS | With plastic cap, gliding |
KR | With rubber cap, non-skid |
KSE | With plastic cap, gliding, ESD compliant |
KRE | With rubber cap, non-skid, ESD compliant |
d1 | d2 Thread | l1 | l2 | l3 | l4 | l5 | A/F | Static load (see information) Type OS, KS, KSE | Type KR, KRE |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.98 | M 6 | - | 1.57 | 1.97 | 2.48 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 1686 lbf (7.5 kN) | 225 lbf (1 kN) |
0.98 | M 8 | - | 1.57 | 1.97 | 2.48 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 3147 lbf (14 kN) | 225 lbf (1 kN) |
0.98 | M 10 | - | 1.97 | 2.48 | 3.15 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 5171 lbf (23 kN) | 225 lbf (1 kN) |
1.26 | M 8 | - | 1.57 | 1.97 | 2.48 | 0.91 | 0.96 | 0.20 | 0.26 | 0.47 | 3147 lbf (14 kN) | 450 lbf (2 kN) |
1.26 | M 10 | - | 1.97 | 2.48 | 3.15 | 0.91 | 0.96 | 0.20 | 0.26 | 0.59 | 5171 lbf (23 kN) | 450 lbf (2 kN) |
1.26 | M 12 | - | 2.48 | 3.15 | 3.94 | 0.91 | 0.96 | 0.20 | 0.26 | 0.59 | 7419 lbf (33 kN) | 450 lbf (2 kN) |
1.57 | M 8 | - | 1.97 | 2.48 | 3.15 | 1.02 | 1.08 | 0.24 | 0.30 | 0.59 | 3147 lbf (14 kN) | 674 lbf (3 kN) |
1.57 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.02 | 1.08 | 0.24 | 0.30 | 0.59 | 5171 lbf (23 kN) | 674 lbf (3 kN) |
1.57 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.02 | 1.08 | 0.24 | 0.30 | 0.67 | 7419 lbf (33 kN) | 674 lbf (3 kN) |
1.97 | M 8 | - | 1.97 | 2.48 | 3.15 | 1.10 | 1.16 | 0.28 | 0.33 | 0.59 | 3147 lbf (14 kN) | 1124 lbf (5 kN) |
1.97 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.10 | 1.16 | 0.28 | 0.33 | 0.59 | 5171 lbf (23 kN) | 1124 lbf (5 kN) |
1.97 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.10 | 1.16 | 0.28 | 0.33 | 0.67 | 7419 lbf (33 kN) | 1124 lbf (5 kN) |
1.97 | M 16 | - | 2.48 | 3.15 | 3.94 | 1.10 | 1.16 | 0.28 | 0.33 | 0.67 | 8992 lbf (40 kN) | 1124 lbf (5 kN) |
2.36 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.42 | 1.48 | 0.33 | 0.39 | 0.67 | 5171 lbf (23 kN) | 1574 lbf (7 kN) |
2.36 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.42 | 1.48 | 0.33 | 0.39 | 0.67 | 7419 lbf (33 kN) | 1574 lbf (7 kN) |
2.36 | M 16 | - | 3.15 | 3.94 | 4.92 | 1.42 | 1.48 | 0.33 | 0.39 | 0.94 | 13938 lbf (62 kN) | 1574 lbf (7 kN) |
2.36 | M 20 | M 24 | 3.86 | 5.43 | 6.22 | 1.42 | 1.48 | 0.33 | 0.39 | 0.94 | 21357 lbf (95 kN) | 1574 lbf (7 kN) |
Min | Max | Price |
---|---|---|
1 | 6 | $7.36 |
7 | 99 | $7.10 |
100 | 249 | $6.70 |
≥ 250 | $6.03 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco