GN 343.5Leveling FeetStainless Steel, Tapped Socket Type, with or without Plastic / Rubber Cap
Photo
Type: OS - Without cap
Product Family Stainless Steel
Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.
ESD standard parts are made of conductive materials which help to eliminate static charges. They are used in applications where components sensitive to static charges are handled.
The static load capacity of GN 343.5 / GN 343.6 leveling feet results from the permissible load capacity of the threaded stud (AISI 303).
The values for static load capacity listed in the table refer to a purely vertical load to the ball socket. Under normal operating conditions, bending loads or angular loads are not uncommon and result in a reduction of the load capacity, which must be taken into consideration.
For higher loads, GN 343.5 leveling feet can be used in conjunction with screws of a higher tensile strength. Recommended are DIN 915 dog point socket set screws. The dog point must be seated squarely at the bottom of the threaded hole, which will increase the load capacity of the ball in the socket
Leveling feet of type KSE / KRE have a conductive plastic / rubber cap that prevents electrostatic charging. The ESD conformity has been tested and approved according to DIN EN 61340-5-1 / DIN EN 61340-5-3.
These leveling feet cannot be disassembled.
Specification
Base / tapped socket
Stainless steel AISI 303
Type KS / KSE
Plastic cap
Technopolymer (Polyacetal POM)
KS: White, RAL 9001, natural color
KSE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
Type KR / KRE
Rubber cap
Elastomer (TPE) ≈ 73 Shore A
KR: Black
KRE: Black, electrically conductive (antistatic)
ESD compliant according to
DIN EN 61340-5-1 / DIN EN 61340-5-3
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.072 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you JW Winco
An error has occurred!
We have received your callback request and will contact you soon.