OS | Without cap |
KS | With plastic cap, gliding |
KR | With rubber cap, non-skid |
KSE | With plastic cap, gliding, ESD compliant |
KRE | With rubber cap, non-skid, ESD compliant |
d1 | d2 Thread | l1 | l2 | l3 | l4 | l5 | A/F | Static load (see information) Type OS, KS, KSE | Type KR, KRE |
|||
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.98 | M 6 | - | 1.57 | 1.97 | 2.48 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 899 lbf (4 kN) | 225 lbf (1 kN) |
0.98 | M 8 | - | 1.57 | 1.97 | 2.48 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 1574 lbf (7 kN) | 225 lbf (1 kN) |
0.98 | M 10 | - | 1.97 | 2.48 | 3.15 | 0.75 | 0.81 | 0.16 | 0.22 | 0.47 | 2473 lbf (11 kN) | 225 lbf (1 kN) |
1.26 | M 8 | - | 1.57 | 1.97 | 2.48 | 0.91 | 0.96 | 0.20 | 0.26 | 0.47 | 1574 lbf (7 kN) | 450 lbf (2 kN) |
1.26 | M 10 | - | 1.97 | 2.48 | 3.15 | 0.91 | 0.96 | 0.20 | 0.26 | 0.59 | 2473 lbf (11 kN) | 450 lbf (2 kN) |
1.26 | M 12 | - | 2.48 | 3.15 | 3.94 | 0.91 | 0.96 | 0.20 | 0.26 | 0.59 | 3597 lbf (16 kN) | 450 lbf (2 kN) |
1.57 | M 8 | - | 1.97 | 2.48 | 3.15 | 1.02 | 1.08 | 0.24 | 0.30 | 0.59 | 1574 lbf (7 kN) | 674 lbf (3 kN) |
1.57 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.02 | 1.08 | 0.24 | 0.30 | 0.59 | 2473 lbf (11 kN) | 674 lbf (3 kN) |
1.57 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.02 | 1.08 | 0.24 | 0.30 | 0.67 | 3597 lbf (16 kN) | 674 lbf (3 kN) |
1.97 | M 8 | - | 1.97 | 2.48 | 3.15 | 1.10 | 1.16 | 0.28 | 0.33 | 0.59 | 1574 lbf (7 kN) | 1124 lbf (5 kN) |
1.97 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.10 | 1.16 | 0.28 | 0.33 | 0.59 | 2473 lbf (11 kN) | 1124 lbf (5 kN) |
1.97 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.10 | 1.16 | 0.28 | 0.33 | 0.67 | 3597 lbf (16 kN) | 1124 lbf (5 kN) |
1.97 | M 16 | - | 2.48 | 3.15 | 3.94 | 1.10 | 1.16 | 0.28 | 0.33 | 0.67 | 6744 lbf (30 kN) | 1124 lbf (5 kN) |
2.36 | M 10 | - | 1.97 | 2.48 | 3.15 | 1.10 | 1.48 | 0.33 | 0.39 | 0.67 | 2473 lbf (11 kN) | 1574 lbf (7 kN) |
2.36 | M 12 | - | 2.48 | 3.15 | 3.94 | 1.42 | 1.48 | 0.33 | 0.39 | 0.67 | 3597 lbf (16 kN) | 1574 lbf (7 kN) |
2.36 | M 16 | - | 3.15 | 3.94 | 4.92 | 1.42 | 1.48 | 0.33 | 0.39 | 0.94 | 6744 lbf (30 kN) | 1574 lbf (7 kN) |
2.36 | M 20 | M 24 | 3.86 | 5.43 | 6.22 | 1.42 | 1.48 | 0.33 | 0.39 | 0.94 | 10116 lbf (45 kN) | 1574 lbf (7 kN) |
Min | Max | Price |
---|---|---|
1 | 6 | $15.31 |
7 | 99 | $14.76 |
100 | 249 | $13.92 |
≥ 250 | $12.53 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351
Attention Valued Customer,
Beginning June 15, 2024, we will implement a price adjustment. Some items will have a price decrease, while others will increase. The adjustment helps ensure our commitment to providing our customers with the best products and services.
We will honor current published prices through June 14, 2024.
Customers with pricing agreements will not be effected until annual pricing is reviewed.
Thank you
JW Winco