BK Ball Knobs Steel or Brass, Tapped Type

Photo

 BK Steel or Brass Ball Knobs, Tapped Type Material: MS - Brass
Material: MS - Brass
 BK Steel or Brass Ball Knobs, Tapped Type Material: MS - Brass  BK Steel or Brass Ball Knobs, Tapped Type Material: ST - Steel

Product description

Information

Ball knobs BK are highly polished and turned from a solid bar stock. They are used on fixtures, machine tools, jigs and assemblies.

Specification

SteelST, highly polished


BrassMS

  • Highly polished
  • Corrosion resistant in water

Tapped hole for mounting

Technical drawing

3D
Hide technical drawing
 BK Steel or Brass Ball Knobs, Tapped Type sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2t1
0.7510 x 3210 x 24-------0.38
1.0010 x 3210 x 24-------0.38
1.001/4 x 201/4 x 285/16 x 185/16 x 243/8 x 16----0.50
1.381/4 x 201/4 x 285/16 x 183/8 x 163/8 x 245/16 x 247/16 x 201/2 x 131/2 x 200.63
1.883/8 x 163/8 x 245/8 x 111/2 x 131/2 x 205/8 x 18---0.75

Build & Price

3D Product Configurator
Material


Handle diameter d1
Thread d2

Selected Part

Total US Dollars (net)
$7.93
In Stock: 70
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$7.93
100249$7.27
250499$6.61
≥ 500$5.95
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Not compliant
This article does not conform to RoHS.
For RoHS conforming alternative products, please contact our Sales Department!
Weight: 0.068 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.