MVP-CON Tapered Handle PVC Plastic, Push-Fit Type

Photo

 MVP-CON PVC Plastic Tapered Handle, Push-Fit Type

Product description

Information

Tapered handle MVP-CON offers a comfortable and elastic grip.

Specification

Plastic
PVC

  • Temperature resistant up to 158 °F (70 °C)
  • Black
  • Molded blind bore
  • Push-fit mounting

RoHS

Technical drawing

3D
Hide technical drawing
 MVP-CON PVC Plastic Tapered Handle, Push-Fit Type sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1d2
Bore diameter
d3l1l2
0.79B 80.551.461.34

Build & Price

3D Product Configurator
Handle diameter d1
Bore diameter d2

Selected Part

Total US Dollars (net)
$0.95
In Stock: 8
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
199$0.95
100249$0.87
250499$0.80
≥ 500$0.72
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.044 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.