Part Options / Table
Show / Hide columns
Part Number | d1 | d2
Bore diameter | d3 | l1 | l2 |
|
|
|
|
|
|
7317865 | 0.91 | B 7 | 0.71 | 2.36 | 2.17 |
7317870 | 0.91 | B 8 | 0.71 | 2.36 | 2.17 |
7317875 | 0.91 | B 9 | 0.71 | 2.36 | 2.17 |
7317880 | 0.91 | B 10 | 0.71 | 2.36 | 2.17 |
7317890 | 0.91 | B 12 | 0.71 | 2.36 | 2.17 |
7317900 | 0.91 | B 14 | 0.71 | 2.36 | 2.17 |
Filter combination produces no result.
Show / Hide columns
Metric
d1 | d2
Bore diameter | d3 | l1 | l2 |
|
|
|
|
|
0.91 | B 7 | B 8 | B 9 | B 10 | B 12 | B 14 | 0.71 | 2.36 | 2.17 |
Filter combination produces no result.
Build & Price
3D Product Configurator
Selected Part
Total US Dollars (net)
$2.05
In Stock: 11
In Stock
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 99 | $2.05 |
100 | 249 | $1.88 |
250 | 499 | $1.71 |
≥ 500 | | $1.54 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.053 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads