Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
1.18
1.26
1.57
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
100.00
125.00
150.00
300.00
350.00
80GMN1 3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 100.00
102GMN1 4 3.94 1.18 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 125.00
125CMN1 5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 150.00
150GMN1 6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.36 300.00
200GMN1 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 350.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
6
8
3.125
3.15
3.94
4.92
5.91
7.87
1.18
1.26
1.57
1.97
4.02
4.92
5.91
7.48
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
100.00
125.00
150.00
300.00
350.00
3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 100.00
4 3.94 1.18 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 125.00
5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 150.00
6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 2.36 300.00
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 350.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$83.34
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $83.34
25 49 $76.40
50 99 $69.45
≥ 100 $62.51
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.787 lbs