L-PO Medium Duty Nylon Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series

Photo

 L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series Type: K-FI - Ball bearing with stop-fix brake
Type: K-FI - Ball bearing with stop-fix brake
 L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series Type: K-FI - Ball bearing with stop-fix brake  L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series Type: G - Plain bearing  L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake  L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series Type: K - Ball bearing

Product description

Information

Load capacity range 180-400 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Bracket

  • Zinc plated steel stamping with plate mounting
  • Swivel bracket with twin ball race in the swivel head
  • Heavy duty central king pin
  • Bolted wheel axle

Wheel

  • High quality nylon, injection molded
  • Color--natural white

RoHS

On request

Individual wheels, series PO

Technical drawing

Hide technical drawing
 L-PO Zinc plated steel stamping, with Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
P12Plate size (3 5/8" x 2 1/2")

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.941.465.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.50180.00
54.921.576.143 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8_/_5/16"1.50180.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
32.951.263.94100 x 8580 x 60M8 / 5/16"1.50200.00
43.941.464.92100 x 8580 x 60M8 / 5/16"1.42200.00
54.921.975.91100 x 8580 x 60M8 / 5/16"1.57200.00
65.911.977.48140 x 110105 x 75-80M10 / 3/8"2.36400.00
76.891.978.39140 x 110105 x 75-80M10 / 3/8"2.36400.00
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.56400.00

Build & Price

D
Version



Type




Selected Part

Total US Dollars (net)
$28.24
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$28.24
5099$25.88
100249$23.53
≥ 250$21.18
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.433 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial