LS-GSPO Heavy Duty Cast Iron Nylon Wheel Swivel Casters Steel, with Plate Mounting, Welded Construction Series

Photo

 LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K-ST - Ball bearing with stop-top brake
Type: K-ST - Ball bearing with stop-top brake
 LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K-ST - Ball bearing with stop-top brake  LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series Type: K - Ball bearing

Product description

Information

Load capacity range 1,250-12,000 kg.

Especially resistant to high impact loads and shocks, extremely high load capacity. Very high abrasion resistance, low rolling resistance. Corrosion resistant, high chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes.
Smooth running on even floors.

Load capacity is based on manual operation.

Specification

Bracket

  • Solid steel welded construction
  • yellow zinc plated and passivated finish
  • Swivel bracket with thrust ball bearing DIN 711 and tapered roller bearing DIN 720 in the swivel head
  • Solid welded, heavy duty central king pin, bolted and secured
  • Bolted wheel axle

Wheel

  • Tough, hard, highly compressed cast nylon
  • Color-natural white, shaded

RoHS

On request

Brackets with Directional Lock
Individual wheels, series GSPO

Technical drawing

Hide technical drawing
 LS-GSPO Steel Heavy Duty Cast Iron Nylon Wheel Swivel Casters, with Plate Mounting, Welded Construction Series sketch

Part Options / Table

Type

KBall bearing
K-STBall bearing with stop-top brake

Version

P3Plate size (140 mm x 110 mm)
P35Plate size (175 mm x 140 mm)
P38Plate size (255 mm x 200 mm)
P42Plate size (400 mm x 300 mm)
P16Plate size (6 1/4" x 4 1/2")
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
(kg)
43.942.175.716 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.971250.00
54.922.176.696 1/4 x 4 1/25 1/4 x 2 7/16 / 4 15/16 x 3 3/8M12_/_1/2"1.971250.00
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Size
d
Bolt Size
F
Offset

Load Capacity
(kg)
54.922.176.69140 x 110105 x 75-80M10 / 3/8"2.562500.00
65.912.178.07175 x 140140 x 105M12 / 1/2"2.562500.00
87.872.1710.04175 x 140140 x 105M12 / 1/2"2.563000.00
109.842.5612.99255 x 200210 x 160M16 / 5/8"3.155000.00
1211.813.1514.96255 x 200210 x 160M16 / 5/8"3.546000.00
15.7515.754.3320.87400 x 300340 x 240M25 / 1"4.9212000.00

Build & Price

D
Version





Type


Selected Part

Total US Dollars (net)
$275.14
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$275.14
2549$252.21
5099$229.29
≥ 100$206.36
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial