BH-POTH Medium Duty Fixed Polyurethane Treaded Casters Steel, with Plate Mounting, Medium-Heavy Duty Bracket Series

Photo

 BH-POTH Steel Medium Duty Fixed Polyurethane Treaded Casters, with Plate Mounting, Medium-Heavy Duty Bracket Series Type: G - Plain bearing

Product description

Information

Load capacity range 500-800 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket

  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Bolted wheel axle

Wheel

  • Thermoplastic polyurethane
  • Hardness 94° Shore A
  • Black
  • chemically bonded for an inseparable connection to the wheel centre

Wheel center/rim

  • High quality nylon rim
  • Natural white

RoHS

On request

Individual wheels, series POTH

Technical drawing

3D
Hide technical drawing
 BH-POTH Steel Medium Duty Fixed Polyurethane Treaded Casters, with Plate Mounting, Medium-Heavy Duty Bracket Series sketch

Part Options / Table

Version

P3Plate size (140 mm x 110 mm)

Type

GPlain bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
(kg)
45.911.777.76140 x 110105 x75-80M10 / 3/8"500.00
57.871.979.65140 x 110105 x 75-80M10 / 3/8"800.00

Build & Price

3D Product Configurator
D
Version

Type

Selected Part

Total US Dollars (net)
$83.74
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$83.74
2549$76.76
5099$69.79
≥ 100$62.81
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.880 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.