LWG-TPA WAVE Synthetic Swivel Casters Nylon Plastic, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components

Photo

 LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
 LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: G - Plain bearing  LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: G-FI - Plain bearing with stop-fix brake  LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components Type: K-FK - Ball bearing with thread guard

Product description

Information

Load capacity 100 - 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
Extremely high chemical resistance to many aggressive substances, extremely high leak resistance, temperature resistant between -20° and 60°C (-4° - 140°F)--temporarily up to 100°C (212°F).
The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

Swivel bracket

  • Reinforced nylon, modern, shapely design
  • Double-sealed grooved ball bearings in the swivel head
  • RAL 7001 silver gray color

Wheel

  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Plain or ball bearing with tread guard

RoHS

On request

For certain minimum quantities, other color variations
Anti-static versions "ELS"
Individual wheels, series TPA

Technical drawing

3D
Hide technical drawing
 LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, with Thermoplastic Rubber Wheels and Bolt Hole Fitting, Steel Components sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
K-FI-FKBall bearing with stop-fix brake, with thread guard
K-FKBall bearing with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity
(kg)
43.941.265.312.170.43M10 / 3/8"1.50100.00
43.941.265.312.170.51M12 / 1/2"1.50100.00
54.921.266.302.170.43M10 / 3/8"1.57110.00
54.921.266.302.170.51M12 / 1/2"1.57110.00

Build & Price

3D Product Configurator
D
d
Type




Selected Part

Total US Dollars (net)
$49.09
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$49.09
2549$45.00
5099$40.91
≥ 100$36.82
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.011 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.