Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
Type
Show / Hide columns
Part Number
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
3.94
4.92
1.38
1.57
5.12
6.10
100 x 85
80 x 60
M8 / 5/16"
300.00
350.00
100GBR2 4 3.94 1.38 5.12 100 x 85 80 x 60 M8 / 5/16" 300.00
125CBR2 5 4.92 1.57 6.10 100 x 85 80 x 60 M8 / 5/16" 350.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
3.94
4.92
1.38
1.57
5.12
6.10
100 x 85
80 x 60
M8 / 5/16"
300.00
350.00
4 3.94 1.38 5.12 100 x 85 80 x 60 M8 / 5/16" 300.00
5 4.92 1.57 6.10 100 x 85 80 x 60 M8 / 5/16" 350.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$43.48
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $43.48
25 49 $39.86
50 99 $36.24
≥ 100 $32.61
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.342 lbs