LEX-PO Stainless Steel Nylon Wheel Swivel Casters Stainless Steel, with Plate Mounting, Medium Duty Bracket Series

Photo

 LEX-PO Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Medium Duty Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LEX-PO Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Medium Duty Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LEX-PO Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Medium Duty Bracket Series Type: G - Plain bearing

Product description

Information

Load capacity range 150-300 kg.
High abrasion resistance, low rolling resistance. Impact proof and corrosive resistant. High chemical resistance to alcohol, salts, grease, and certain diluted acids and lyes. Smooth running on even floors.
Load capacity is based on manual operation.

Specification

Bracket

  • Stainless Steel 304 Stamping, high-quality
  • Double ball bearing in the swivel head
  • Heavy duty central king pin
  • All metal parts including balls, central king pin, and axle material are made of stainless steel
  • Polished surface

Wheel

  • High-quality, impact-resistant nylon
  • Hardness 70° Shore D
  • Natural white

RoHS

On request

Individual wheels, series PO

Technical drawing

3D
Hide technical drawing
 LEX-PO Stainless Steel Nylon Wheel Swivel Casters, with Plate Mounting, Medium Duty Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake

Version

P1Plate size (100 mm x 85 mm)
P3Plate size (140 mm x 110 mm)
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
32.951.263.94100 x 8580 x 60M8 / 5/16"1.50150.00
43.941.464.92100 x 8580 x 60M8 / 5/16"1.42150.00
54.921.575.91100 x 8580 x 60M8 / 5/16"1.57150.00
65.911.977.48140 x 110105 x 75-80M10 / 3/8"2.13300.00
87.871.979.25140 x 110105 x 75-80M10 / 3/8"2.13300.00

Build & Price

3D Product Configurator
D
Version


Type


Selected Part

Total US Dollars (net)
$48.70
In Stock: 14
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$48.70
2549$44.64
5099$40.58
≥ 100$36.52
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.311 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.