LRA-VPA Gray Rubber Wheel Swivel Casters Steel, with Bolt Hole Mounting, Standard Bracket Series

Photo

 LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G - Plain bearing  LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series Type: G-GS - Plain bearing with threaded stem

Product description

Information

Load capacity range 40-70 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.
"Blickle stop-fix" total lock brake can also be added to casters with threaded stem.

Specification

Bracket

  • Zinc plated steel stamping, with bolt hole mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel

  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim

RoHS

On request

Individual wheels, series VPA

Technical drawing

3D
Hide technical drawing
 LRA-VPA Steel, Gray Rubber Wheel Swivel Casters with Bolt Hole Mounting, Standard Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
G-GSPlain bearing with threaded stem
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded stem
(Millimeter)
F
Offset

Load Capacity (kg)
21.970.712.721.690.43M10 / 3/8"M 10 x 300.9840.00
32.950.983.861.690.43M10 / 3/8"M 10 x 301.1460.00
43.940.984.761.690.43M10 / 3/8"M 10 x 301.3070.00

Build & Price

3D Product Configurator
D
Type



Selected Part

Total US Dollars (net)
$18.38
In Stock: 6
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$18.38
5099$16.85
100249$15.32
≥ 250$13.79
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.760 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.