L-ALST Pressed Aluminum Swivel Casters Steel, with Medium Duty Brackets

Photo

 L-ALST Steel Pressed Aluminum Swivel Casters, with Medium Duty Brackets Type: K-FI - Ball bearing with stop-fix brake
Type: K-FI - Ball bearing with stop-fix brake
 L-ALST Steel Pressed Aluminum Swivel Casters, with Medium Duty Brackets Type: K-FI - Ball bearing with stop-fix brake  L-ALST Steel Pressed Aluminum Swivel Casters, with Medium Duty Brackets Type: K - Ball bearing

Product description

Information

Load capacity 200 kg.

Special construction of bracket results in extremely low swivel head play and long service length.
Very high operational comfort because of particularly thick, elastic tread. Especially suited for high load capacities and low profile mounting. Especially resistant to high impact loads and shocks. Low rolling resistance.

Resistant to corrosion, abrasion, cuts and tears. Non marking, floor saving. Low noise operation.

Specification

Bracket

  • Steel stamping, zinc plated, blue passivated finish, Cr6 free
  • Swivel bracket has twin ball races in the swivel head
  • Swivel head sealed
  • Bolted wheel axle
  • Brake lever made of steel, zinc-plated, blue-passivated finish

Wheel

  • "Blickle Softhane®" (Special Polyurethane) tread
  • Hardness 75 ° Shore A
  • Green color
  • Very strong chemical bond to the wheel center

Whell center/rim

  • Die-cast aluminum

RoHS

Technical drawing

Hide technical drawing
 L-ALST Steel Pressed Aluminum Swivel Casters, with Medium Duty Brackets sketch

Part Options / Table

Version

P12Plate size (3 5/8" x 2 1/2")

Type

KBall bearing
K-FIBall bearing with stop-fix brake
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
A x B
Top Plate Size
a x b
Bolt Hole
Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
4.003.941.575.123 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42180.00
5.004.921.576.103 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.57180.00

Build & Price

D
Version

Type


Selected Part

Total US Dollars (net)
$71.93
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$71.93
5099$65.94
100249$59.95
≥ 250$53.95
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 2.160 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD data

2D or 3D CAD files are not available to download at this time.

Please enter your e-mail address below and the files will be sent to you.


CAD Download Tutorial