Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
P14 Plate size (4 1/2" x 4")
Type
K Ball bearing
K-FI Ball bearing with stop-fix brake
Show / Hide columns
Part Number K - Ball bearing Part Number K-FI - Ball bearing with stop-fix brake
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
8
3.125
6.3125
3.15
3.94
4.92
6.30
7.87
1.57
1.97
5.12
6.10
7.95
9.65
100 x 85
140 x 110
100 x 85
4 1/2 x 4
80 x 60
105 x 75-80
3 5/8 x 2 5/8 / 3 x 3
M8 / 5/16"
M10 / 3/8"
M10_/_3/8"
1.77
1.89
2.48
2.56
230.00
300.00
350.00
550.00
600.00
100KMD4 100KMD4/FI 4 3.94 1.57 5.12 100 x 85 80 x 60 M8 / 5/16" 1.77 300.00
100KMD5 100KMD5/FI 4 3.94 1.57 5.12 140 x 110 105 x 75-80 M10 / 3/8" 1.77 300.00
125KMD4 125KMD4/FI 5 4.92 1.57 6.10 100 x 85 80 x 60 M8 / 5/16" 1.89 350.00
125KMD5 125KMD5/FI 5 4.92 1.57 6.10 140 x 110 105 x 75-80 M10 / 3/8" 1.89 350.00
160KMD5 160KMD5/FI 6.3125 6.30 1.97 7.95 140 x 110 105 x 75-80 M10 / 3/8" 2.48 550.00
200KMD5 200KMD5/FI 8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.56 600.00
LK-ALST-80-P14-K LK-ALST-80-P14-K-FI 3.125 3.15 1.57 5.12 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.77 230.00
LK-ALST-100-P14-K LK-ALST-100-P14-K-FI 4 3.94 1.57 5.12 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.77 300.00
LK-ALST-125-P14-K LK-ALST-125-P14-K-FI 5 4.92 1.57 6.10 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.89 350.00
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
3.125
3.15
3.94
4.92
1.57
5.12
6.10
4 1/2 x 4
3 5/8 x 2 5/8 / 3 x 3
M10_/_3/8"
1.77
1.89
230.00
300.00
350.00
3.125 3.15 1.57 5.12 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.77 230.00
4 3.94 1.57 5.12 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.77 300.00
5 4.92 1.57 6.10 4 1/2 x 4 3 5/8 x 2 5/8 / 3 x 3 M10_/_3/8" 1.89 350.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
8
6.3125
3.94
4.92
6.30
7.87
1.57
1.97
5.12
6.10
7.95
9.65
100 x 85
140 x 110
100 x 85
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.77
1.89
2.48
2.56
300.00
350.00
550.00
600.00
4 3.94 1.57 5.12 100 x 85 80 x 60 M8 / 5/16" 1.77 300.00
4 3.94 1.57 5.12 140 x 110 105 x 75-80 M10 / 3/8" 1.77 300.00
5 4.92 1.57 6.10 100 x 85 80 x 60 M8 / 5/16" 1.89 350.00
5 4.92 1.57 6.10 140 x 110 105 x 75-80 M10 / 3/8" 1.89 350.00
6.3125 6.30 1.97 7.95 140 x 110 105 x 75-80 M10 / 3/8" 2.48 550.00
8 7.87 1.97 9.65 140 x 110 105 x 75-80 M10 / 3/8" 2.56 600.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$80.04
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $80.04
25 49 $73.37
50 99 $66.70
≥ 100 $60.03
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information. Phone: 800-877-8351