Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
P12 Plate size (3 5/8" x 2 1/2")
Type
G Plain bearing
K Ball bearing
Show / Hide columns
Part Number G - Plain bearing Part Number K - Ball bearing
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
6
8
3.125
2.95
3.94
4.92
5.91
6.89
7.87
1.26
1.46
1.57
1.97
3.94
4.92
5.12
5.91
7.48
8.39
9.25
100 x 85
140 x 110
3 5/8 x 2 1/2
80 x 60
105 x 75-80
3 1/16 - 2 13/16 x 1 3/4
M8 / 5/16"
M10 / 3/8"
M8_/_5/16"
150.00
180.00
200.00
400.00
750GMM2 3.125 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 150.00
100GMM2 4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 200.00
125CMM2 5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 200.00
150GMM2 6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 400.00
175GMM2 6 6.89 1.97 8.39 140 x 110 105 x 75-80 M10 / 3/8" 400.00
200GMM2 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 400.00
B-PO-100G-12 B-PO-100K-12 4 3.94 1.46 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
B-PO-125G-12 B-PO-125K-12 5 4.92 1.57 5.91 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
3.94
4.92
1.46
1.57
5.12
5.91
3 5/8 x 2 1/2
3 1/16 - 2 13/16 x 1 3/4
M8_/_5/16"
180.00
4 3.94 1.46 5.12 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
5 4.92 1.57 5.91 3 5/8 x 2 1/2 3 1/16 - 2 13/16 x 1 3/4 M8_/_5/16" 180.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
(kg)
4
5
6
8
3.125
2.95
3.94
4.92
5.91
6.89
7.87
1.26
1.46
1.57
1.97
3.94
4.92
5.91
7.48
8.39
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
150.00
200.00
400.00
3.125 2.95 1.26 3.94 100 x 85 80 x 60 M8 / 5/16" 150.00
4 3.94 1.46 4.92 100 x 85 80 x 60 M8 / 5/16" 200.00
5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 200.00
6 5.91 1.97 7.48 140 x 110 105 x 75-80 M10 / 3/8" 400.00
6 6.89 1.97 8.39 140 x 110 105 x 75-80 M10 / 3/8" 400.00
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 400.00
Filter combination produces no result.