Part Options / Table
Version
P1 | Plate size (100 mm x 85 mm) |
P3 | Plate size (140 mm x 110 mm) |
Type
R | Roller bearing |
R-FI | Roller bearing with stop-fix brake |
Show / Hide columns
Part Number |
Nominal
Wheel Diameter
(Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
|
|
|
|
|
|
|
|
|
|
100RBE1 | 4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 100.00 |
100RBE1/FI | 4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 100.00 |
125RBE1 | 5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 120.00 |
125RBE1/FI | 5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 120.00 |
162RBE1 | 6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 225.00 |
162RBE1/FI | 6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 225.00 |
202RBE1 | 8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 350.00 |
202RBE1/FI | 8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 350.00 |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel Diameter
(Inch) | D
Wheel
Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
|
|
|
|
|
|
|
|
|
4 | 3.94 | 1.18 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.42 | 100.00 |
5 | 4.92 | 1.48 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.57 | 120.00 |
6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.36 | 225.00 |
8 | 7.87 | 1.97 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 350.00 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$42.94
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 24 | $42.94 |
25 | 49 | $39.36 |
50 | 99 | $35.79 |
≥ 100 | | $32.21 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 2.015 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads