Part Options / Table
Version
P1 | Plate size (100 mm x 85 mm) |
P3 | Plate size (140 mm x 110 mm) |
P14 | Plate size (4 1/2" x 4") |
P16 | Plate size (6 1/4" x 4 1/2") |
Type
K | Ball bearing |
K-FI | Ball bearing with stop-fix brake |
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate
Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
|
|
|
|
|
|
|
|
|
5.00 | 4.92 | 1.57 | 6.50 | 4 1/2 x 4 | 3 5/8 x 2 5/8 / 3x3 | M10_/_3/8" | 1.77 | 250.00 |
6.00 | 5.91 | 2.13 | 7.76 | 6 1/4 x 4 1/2 | 5 1/4 x 2 7/16 / 4 15/16 x 3 3/8 | M12_/_1/2" | 2.56 | 400.00 |
8.00 | 7.87 | 1.97 | 9.65 | 6 1/4 x 4 1/2 | 5 1/4 x 2 7/16 / 4 15/16 x 3 3/8 | M12_/_1/2" | 2.76 | 500.00 |
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) | D
Wheel Diameter | T2
Tread Width | H
Total Height | A x B
Top Plate
Size | a x b
Bolt Hole Spacing | d
Bolt Size | F
Offset |
Load Capacity
(kg) |
|
|
|
|
|
|
|
|
|
5 | 4.92 | 1.57 | 6.50 | 100 x 85 | 80 x 60 | M8 / 5/16" | 1.77 | 250.00 |
6 | 5.91 | 2.13 | 7.76 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.56 | 400.00 |
8 | 7.87 | 1.97 | 9.65 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 2.76 | 500.00 |
10 | 9.84 | 1.97 | 11.61 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 3.23 | 650.00 |
Filter combination produces no result.
Build & Price
Selected Part
Total US Dollars (net)
$111.60
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
Min | Max | Price |
1 | 49 | $111.60 |
50 | 99 | $102.30 |
100 | 249 | $93.00 |
≥ 250 | | $83.70 |
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.
CAD Download
CAD data
Other Data Formats
CAD Download Tutorial
About CAD Downloads