Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
K Ball bearing
K-FI Ball bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Part Number K - Ball bearing Part Number K-FI - Ball bearing with stop-fix brake Nominal
Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height d
Bolt Hole Size
Use Mounting Bolt F
Offset Swivel
Caster
Load
Capacity (kg)
2
3
4
1.97
2.95
3.94
0.75
0.98
2.72
3.86
4.76
0.43
M10 / 3/8"
0.98
1.14
1.30
50.00
70.00
75.00
500GRC8 500GRC8/FI 500KRC8/FK 500KRC8/FIFK 2 1.97 0.75 2.72 0.43 M10 / 3/8" 0.98 50.00
750GRC8 750GRC8/FI 750KRC8/FK 750KRC8/FIFK 3 2.95 0.98 3.86 0.43 M10 / 3/8" 1.14 75.00
100GRC8 100GRC8/FI 4 3.94 0.98 4.76 0.43 M10 / 3/8" 1.30 70.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height d
Bolt Hole Size
Use Mounting Bolt F
Offset Swivel
Caster
Load
Capacity (kg)
2
3
4
1.97
2.95
3.94
0.75
0.98
2.72
3.86
4.76
0.43
M10 / 3/8"
0.98
1.14
1.30
50.00
70.00
75.00
2 1.97 0.75 2.72 0.43 M10 / 3/8" 0.98 50.00
3 2.95 0.98 3.86 0.43 M10 / 3/8" 1.14 75.00
4 3.94 0.98 4.76 0.43 M10 / 3/8" 1.30 70.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$7.14
In Stock: 30
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 $7.14
25 49 $6.55
50 99 $5.95
≥ 100 $5.36
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.321 lbs