Load capacity range 100-120 kg.
Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.
The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.
Specification
Bracket
Zinc plated steel stamping, with bolt hole mounting
Double ball bearing in the swivel head
Strong central king pin
Bolted wheel axle
Wheel
Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
Ball bearing version supplied with synthetic thread guards
RoHS
On request
Individual wheels, series TPA
Anti-static "ELS" series
Technical drawing
Hide technical drawing
Part Options / Table
Type
G
Plain bearing
G-FI
Plain bearing with stop-fix brake
K-FI
Ball bearing with stop-fix brake
K-FI-FK
Ball bearing with stop-fix brake, with thread guard