LER-TPA Light Duty Swivel Casters Steel, With Bolt Hole Fitting, Thermoplastic Rubber Wheels

Photo

 LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
 LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels Type: K - Ball bearing  LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels Type: K-FI - Ball bearing with stop-fix brake  LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels Type: K-FK - Ball bearing with thread guard

Product description

Information

Load capacity range 100 - 250 kg.

Ball protection by the special top plate and ball disc design.

The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.

High operational comfort, low-noise operation, low rolling and swivelling resistance, good floor preservation, chemically bonded for an inseparable connection to the wheel center.

Specification

Bracket

  • Steel stamping, zinc plated, blue passivated finish, Cr6 freee
  • Double ball bearing in the swivel head
  • Bolted wheel axle

Wheel

  • Thermoplastic rubber elastomer (TPE)
  • Hardness 85° Shore A
  • Gray
  • Chemically bonded for an inseparable connection to the wheel centre

Wheel center/rim

  • high-quality, impact-resistant polypropylene
  • Chemically bonded
  • Gray

RoHS

Technical drawing

3D
Hide technical drawing
 LER-TPA Steel Light Duty Swivel Casters, With Bolt Hole Fitting, Thermoplastic Rubber Wheels sketch

Part Options / Table

Type

KBall bearing
K-FIBall bearing with stop-fix brake
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity (kg)
3.1253.151.264.022.760.51M12 / 1/2"1.50100.00
43.941.264.922.760.51M12 / 1/2"1.42110.00
54.921.265.912.760.51M12 / 1/2"1.57125.00
6.31256.301.577.683.460.51M12 / 1/2"2.13200.00
87.871.579.253.460.51M12 / 1/2"2.13250.00

Build & Price

3D Product Configurator
D
Type




Selected Part

Total US Dollars (net)
$35.28
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$35.28
5099$32.34
100249$29.40
≥ 250$26.46
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: -
If the weight is not listed, please contact our Sales Department for more information.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.