P1 | Plate size (100 mm x 85 mm) |
P3 | Plate size (140 mm x 110 mm) |
P12 | Plate size (3 5/8" x 2 1/2") |
G | Plain bearing |
K-FK | Ball bearing with thread guard |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Diameter | a x b Bolt Hole Spacing | d Bolt Size | Load Capacity (kg) |
---|---|---|---|---|---|---|---|
4 | 3.94 | 1.26 | 4.92 | 3 5/8 x 2 1/2 | 3 1/16 - 2 13/16 x 1 3/4 | M8_/_5/16" | 200.00 |
5 | 4.92 | 1.26 | 5.91 | 3 5/8 x 2 1/2 | 3 1/16 - 2 13/16 x 1 3/4 | M8_/_5/16" | 200.00 |
Nominal Wheel Diameter (Inch) | D Wheel Diameter | T2 Tread Width | H Total Height | A x B Top Plate Diameter | a x b Bolt Hole Spacing | d Bolt Size | Load Capacity (kg) |
---|---|---|---|---|---|---|---|
3.125 | 3.15 | 1.26 | 4.02 | 100 x 85 | 80 x 60 | M8 / 5/16" | 150.00 |
4 | 3.94 | 1.26 | 4.92 | 100 x 85 | 80 x 60 | M8 / 5/16" | 200.00 |
5 | 4.92 | 1.26 | 5.91 | 100 x 85 | 80 x 60 | M8 / 5/16" | 200.00 |
6.3125 | 6.30 | 1.57 | 7.68 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 400.00 |
8 | 7.87 | 1.57 | 9.25 | 140 x 110 | 105 x 75-80 | M10 / 3/8" | 400.00 |
Min | Max | Price |
---|---|---|
1 | 49 | $35.12 |
50 | 99 | $32.19 |
100 | 249 | $29.27 |
≥ 250 | $26.34 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351