L-PATH Medium Duty Gray Rubber Wheel Swivel Casters Zinc plated steel stamping, with Plate Mounting

Photo

 L-PATH Zinc plated steel stamping Medium Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
 L-PATH Zinc plated steel stamping Medium Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  L-PATH Zinc plated steel stamping Medium Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting Type: K-FK - Ball bearing with thread guard

Product description

Information

Load capacity 180 kg.
Special construction of bracket results in extremely low swivel head play and long service life.
Low rolling resistance. Non-marking, non-staining.

Specification

Bracket

  • Zinc plated steel stamping with plate mounting
  • Swivel bracket has twin ball races in the swivel head
  • Swivel head sealed
  • Bolted wheel axle
  • Brake lever made of steel, zinc-plated, blue-passivated finish

Tread

  • Thermoplastic polyurethane
  • Rim color dark gray color
  • Hardness 94° shore A

Wheel center

  • Impact-resistant nylon, silver gray color
  • Bearing type, centrally encapsulated ball bearing, with synthetic thread guard as standard

RoHS

On request

Individual wheels, series PATH

Technical drawing

3D
Hide technical drawing
 L-PATH Zinc plated steel stamping Medium Duty Gray Rubber Wheel Swivel Casters, with Plate Mounting sketch

Part Options / Table

Version

P12Plate size (3 5/8" x 2 1/2")

Type

K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)

Nominal
Wheel Diameter
(Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity
(kg)
4.003.941.264.923 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.42180.00
5.004.921.265.913 5/8 x 2 1/23 1/16 - 2 13/16 x 1 3/4M8 / 5/16"1.57180.00

Build & Price

3D Product Configurator
D
Version

Type


Selected Part

Total US Dollars (net)
$47.89
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$47.89
5099$43.90
100249$39.91
≥ 250$35.92
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.873 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.