Load capacity range 150-300 kg.
Abrasion resistant, free of color changes, floor saving, impact proof, corrosion resistant.
Load capacity is based on manual operation.
Specification
Bracket
Steel stamping, zinc plated, blue passivated finish, Cr6 free
Double ball bearing in the swivel head
Swivel head sealed
Bolted wheel axle
Wheel
Polyurethane tread, injection molded
Hardness 98° Shore A
High quality nylon rim
Gray
Wheel center/rim
High-quality, impact resistant nylon
Chemically bonded
Silver gray
RoHS
On request
Wheel brackets with "stop-top" wheel and swivel brakes or directional locks
Individual wheels, series PTH