LKRA-VPA Light Duty Gray Rubber Wheel Swivel Casters Steel, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series

Photo

 LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake
Type: G-FI - Plain bearing with stop-fix brake
 LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series Type: G - Plain bearing  LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series Type: G-GS - Plain bearing with threaded stem

Product description

Information

Load capacity range 80-120 kg.
Impact proof and corrosion resistant.
Load capacity is based on manual operation.

Specification

Bracket

  • Zinc plated steel stamping with bolt hole mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel

  • Standard non-marking gray solid rubber tire
  • High quality black nylon plastic rim

RoHS

On request

Individual wheels, series VPA

Technical drawing

3D
Hide technical drawing
 LKRA-VPA Steel Light Duty Gray Rubber Wheel Swivel Casters, with Bolt Hole or Threaded Stud Mounting, Heavy Bracket Series sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
G-GSPlain bearing with threaded stem
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt

Threaded stem
(Millimeter)
F
Offset

Load Capacity
(kg)
3.1253.150.984.252.240.51M12 / 1/2"M 12 x 301.5780.00
43.941.265.242.240.51M12 / 1/2"M 12 x 301.57110.00
54.921.266.222.240.51M12 / 1/2"M 12 x 301.57120.00
65.911.187.172.240.51M12 / 1/2"M 12 x 301.57110.00

Build & Price

3D Product Configurator
D
Type



Selected Part

Total US Dollars (net)
$27.10
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$27.10
5099$24.84
100249$22.59
≥ 250$20.33
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.347 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.