Part Options / Table
Version
P1 Plate size (100 mm x 85 mm)
P3 Plate size (140 mm x 110 mm)
P12 Plate size (3 5/8" x 2 1/2")
Type
R-FI-SB Roller bearing with stop-fix brake, with blue wheel
R-SB Roller bearing with blue wheel
K-FI-SB-FK Ball bearing with stop-fix brake, with blue wheel, with thread guard
K-SB-FK Ball bearing with blue wheel, with thread guard
K-FI-SG-FK Ball bearing with stop-fix Brake, with Gray Wheel, with Thread Guard
K-SG-FK Ball bearing with gray wheel, with thread guard
Show / Hide columns
Part Number R-FI-SB - Roller bearing with stop-fix brake, with blue wheel Part Number R-SB - Roller bearing with blue wheel Part Number K-FI-SG-FK - Ball bearing with stop-fix Brake, with Gray Wheel, with Thread Guard Part Number K-SG-FK - Ball bearing with gray wheel, with thread guard Part Number K-FI-SB-FK - Ball bearing with stop-fix brake, with blue wheel, with thread guard Part Number K-SB-FK - Ball bearing with blue wheel, with thread guard
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
8
3.5
3.125
6.3125
3.15
3.50
3.94
4.92
6.30
7.87
1.26
1.38
1.50
1.57
1.97
4.02
4.69
4.92
5.12
5.91
6.10
7.68
9.25
100 x 85
140 x 110
3 5/8 x 2 1/2
80 x 60
105 x 75-80
2 13/16 - 3 1/16 x 1 3/4
M8 / 5/16"
M10 / 3/8"
M8_/_5/16"
1.42
1.50
1.57
2.36
2.56
140.00
160.00
180.00
200.00
400.00
L-POEV-80R-FI-SB L-POEV-80R-SB 3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 140.00
L-POEV-100R-FI-SB L-POEV-100R-SB 4 3.94 1.50 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 200.00
L-POEV-125R-FI-SB L-POEV-125R-SB 5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 200.00
L-POEV-160R-FI-SB L-POEV-160R-SB 6.3125 6.30 1.97 7.68 140 x 110 105 x 75-80 M10 / 3/8" 2.36 400.00
L-POEV-200R-FI-SB L-POEV-200R-SB 8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 400.00
L-POEV-89K-12-FI-SG-FK L-POEV-89K-12-SG-FK 3.5 3.50 1.26 4.69 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.50 160.00
L-POEV-102K-12-FI-SB-FK L-POEV-102K-12-SB-FK 4 3.94 1.26 5.12 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.42 180.00
L-POEV-126K-12-FI-SB-FK L-POEV-126K-12-SB-FK 5 4.92 1.38 6.10 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.57 180.00
Filter combination produces no result.
Show / Hide columns
Inch
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
3.5
3.50
3.94
4.92
1.26
1.38
4.69
5.12
6.10
3 5/8 x 2 1/2
2 13/16 - 3 1/16 x 1 3/4
M8_/_5/16"
1.42
1.50
1.57
160.00
180.00
3.5 3.50 1.26 4.69 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.50 160.00
4 3.94 1.26 5.12 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.42 180.00
5 4.92 1.38 6.10 3 5/8 x 2 1/2 2 13/16 - 3 1/16 x 1 3/4 M8_/_5/16" 1.57 180.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel
Diameter T2
Tread
Width H
Total
Height A x B
Top Plate Size a x b
Bolt Hole
Spacing d
Bolt Size F
Offset
Load Capacity
(kg)
4
5
8
3.125
6.3125
3.15
3.94
4.92
6.30
7.87
1.26
1.50
1.57
1.97
4.02
4.92
5.91
7.68
9.25
100 x 85
140 x 110
80 x 60
105 x 75-80
M8 / 5/16"
M10 / 3/8"
1.42
1.50
1.57
2.36
2.56
140.00
200.00
400.00
3.125 3.15 1.26 4.02 100 x 85 80 x 60 M8 / 5/16" 1.50 140.00
4 3.94 1.50 4.92 100 x 85 80 x 60 M8 / 5/16" 1.42 200.00
5 4.92 1.57 5.91 100 x 85 80 x 60 M8 / 5/16" 1.57 200.00
6.3125 6.30 1.97 7.68 140 x 110 105 x 75-80 M10 / 3/8" 2.36 400.00
8 7.87 1.97 9.25 140 x 110 105 x 75-80 M10 / 3/8" 2.56 400.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$42.43
In Stock: 4
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $42.43
50 99 $38.89
100 249 $35.36
≥ 250 $31.82
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.851 lbs