Part Options / Table
Version
P22 Plate size (60 mm x 60 mm)
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Show / Hide columns
Part Number G - Plain bearing Part Number G-FI - Plain bearing with stop-fix brake Nominal Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.98
60 x 60
38x38/48x48
40x40/46x46
M5 / 3/16"
1.22
1.34
80.00
100.00
500GBC3 500GBC3/FI 2 1.97 0.71 2.80 60 x 60 38x38/48x48 M5 / 3/16" 1.22 80.00
750GBC3 750GBC3/FI 3 2.95 0.91 3.98 60 x 60 40x40/46x46 M5 / 3/16" 1.34 100.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal Wheel
Diameter (Inch) D
Wheel
Diameter T2
Tread Width H
Total Height A x B
Top Plate Size a x b
Bolt Hole Spacing d
Bolt Size F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.98
60 x 60
38x38/48x48
40x40/46x46
M5 / 3/16"
1.22
1.34
80.00
100.00
2 1.97 0.71 2.80 60 x 60 38x38/48x48 M5 / 3/16" 1.22 80.00
3 2.95 0.91 3.98 60 x 60 40x40/46x46 M5 / 3/16" 1.34 100.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$10.39
In Stock: 15
In Stock
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $10.39
50 99 $9.53
100 249 $8.66
≥ 250 $7.79
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.522 lbs