LRA-VSTH Light Duty Extrathane® Treaded Swivel Casters Steel, with bolt hole fitting

Photo

 LRA-VSTH Steel Light Duty Extrathane® Treaded Swivel Casters, with bolt hole fitting Type: K - Ball bearing

Product description

Information

Load capacity 100 kg.

Ball protection by the special top plate and ball disc design.

The special Blickle dynamic riveting process of the swivel head results in minimal swivel head play and smooth rolling characteristics with an increased service life achieved by the work hardening of the ball race grooves.

Wheels has low-noise operation, low rolling resistance, good floor preservation, very high abrasion resistance and high cut and tear propagation resistance.

Specification

Bracket

  • Steel stamping, zinc plated
  • Double ball bearing in the swivel head
  • Bolted wheel axle

Wheel

  • Blickle Extrathane® (polyurethane) tread, light brown color, rim color--silver
  • Hardness 92° Shore A
  • Very good chemical connection with the wheel center

Wheel center

  • Steel
  • Casted tread

RoHS

Technical drawing

3D
Hide technical drawing
 LRA-VSTH Steel Light Duty Extrathane® Treaded Swivel Casters, with bolt hole fitting sketch

Part Options / Table

Type

KBall bearing
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal
Wheel
Diameter
(Inch)
D
Wheel Diameter
T2
Tread Width
H
Total Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity (kg)
11.381.061.971.690.43M10 / 3/8"0.59100.00

Build & Price

3D Product Configurator
D
Type

Selected Part

Total US Dollars (net)
$19.42
In Stock: 4
In Stock
Please note our quantity discounts (US Dollars).
MinMaxPrice
149$19.42
5099$17.80
100249$16.19
≥ 250$14.57
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.456 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.