Part Options / Table
Type
G Plain bearing
G-FI Plain bearing with stop-fix brake
Show / Hide columns
Part Number
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height
Top Plate Diameter d
Bolt Hole Size
Use Mounting
Bolt F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.86
1.61
2.17
0.40
M10 / 3/8"
1.22
1.34
80.00
100.00
500GPD9 2 1.97 0.71 2.80 1.61 0.40 M10 / 3/8" 1.22 80.00
500GPD9/FI 2 1.97 0.71 2.80 1.61 0.40 M10 / 3/8" 1.22 80.00
750GPD9 3 2.95 0.91 3.86 2.17 0.40 M10 / 3/8" 1.34 100.00
750GPD9/FI 3 2.95 0.91 3.86 2.17 0.40 M10 / 3/8" 1.34 100.00
Filter combination produces no result.
Show / Hide columns
Metric
Nominal
Wheel
Diameter
(Inch) D
Wheel Diameter T2
Tread Width H
Total Height
Top Plate Diameter d
Bolt Hole Size
Use Mounting
Bolt F
Offset
Load Capacity (kg)
2
3
1.97
2.95
0.71
0.91
2.80
3.86
1.61
2.17
0.40
M10 / 3/8"
1.22
1.34
80.00
100.00
2 1.97 0.71 2.80 1.61 0.40 M10 / 3/8" 1.22 80.00
3 2.95 0.91 3.86 2.17 0.40 M10 / 3/8" 1.34 100.00
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Total US Dollars (net)
$10.96
Call / Email for Delivery Time
Quantity
Please note our quantity discounts (US Dollars).
Min Max Price
1 49 $10.96
50 99 $10.05
100 249 $9.14
≥ 250 $8.22
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.460 lbs