LPA-TPA Light Duty Swivel Casters Steel, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series

Photo

 LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard
 LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard  LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series Type: G - Plain bearing  LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series Type: G-FI - Plain bearing with stop-fix brake  LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series Type: K-FK - Ball bearing with thread guard

Product description

Information

Load capacity range 50-75 kg.

Low rolling resistance.
Corrosion resistant.
Load capacity is based on manual operation.

The specified wheel and tire dimensions are valid for unloaded tires and may slightly increase in thickness and diameter during operations. Therefore, design clearance must be allowed.

Specification

Bracket

  • Zinc plated steel stamping, with plate mounting
  • Twin ball race in the swivel head
  • Bolted wheel axle

Wheel

  • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
  • Ball bearing version supplied with synthetic thread guards

RoHS

On request

Fixed casters series BPA-TPA


Individual wheels, series TPA

Technical drawing

3D
Hide technical drawing
 LPA-TPA Steel Light Duty Swivel Casters, with Thermoplastic Rubber Wheels and Plate Mounting, Standard Bracket Series sketch

Part Options / Table

Version

P22Plate size (60 mm x 60 mm)

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
K-FKBall bearing with thread guard
K-FI-FKBall bearing with stop-fix brake, with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
Nominal Wheel
Diameter (Inch)
D
Wheel
Diameter
T2
Tread Width
H
Total Height
A x B
Top Plate Size
a x b
Bolt Hole Spacing
d
Bolt Size
F
Offset

Load Capacity (kg)
21.970.752.8060 x 6038x38/48x48M5 / 3/16"0.9850.00
32.950.983.9460 x 6038x38/48x48M5 / 3/16"1.1475.00
43.940.984.8460 x 6038x38/48x48M5 / 3/16"1.3070.00

Build & Price

3D Product Configurator
D
Version

Type




Selected Part

Total US Dollars (net)
$15.29
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
124$15.29
2549$14.02
5099$12.75
≥ 100$11.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.674 lbs
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
To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.