Adjustable Bull's-Eye Levels with Threads

28.02.2017

J.W. Winco, Inc., a leading supplier of standard industrial machine components, announced it now offers GN 2280 Bull's-Eye Levels, Adjustable, with Mounting Threads.

The GN 2280 bull's-eye levels, which are RoHS compliant, are used to check the horizontal position of jigs, machines, devices, appliances, and instruments. The mounting threads, offset by 120°, allow the spirit levels to be aligned in relation to the mounting surface. An alignment ball at the bottom surface of the adjustment plate serves as the tilting point. Specific tightening torques of the bolts are allowed to be achieved, so that the bubble is centrally located inside the marking ring once the horizontal alignment is reached.

The housing is made from aluminum, with a natural or black anodized finish. The casting compound is mineral-based while the spirit level element is made of glass with plastic body and includes a colorless and transparent filling.

J.W. Winco offers an extensive selection of inch and metric size adjustable levers, cabinet U-handles, plastic and steel hinges and locking mechanisms, revolving and retractable handles, hand wheels, hand cranks, tube connection and conveyor components, inch and metric construction tubing, shock absorption mounts, leveling mounts, hand knobs, spring, ball and indexing plungers, jig, fixture and fastening components, retaining magnet assemblies, toggle clamps, metric casters and wheels, universal joints, oil sight glasses, and metric tools for the industrial and commercial equipment industries.  J.W. Winco’s Web site catalog, with 3D CAD and online buying, is viewable at www.jwwinco.com.

For more information, contact J.W. Winco at 800-877-8351, by fax at 800-472-0670, on the Web at www.jwwinco.com, and via e-mail at sales@jwwinco.com.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback