Turn to Lock

13.01.2026

They are classic standard parts: latches. They offer a simple and obvious way to quickly close panels, doors or covers. JW Winco has expanded its portfolio, adding stainless steel versions and new functional concepts.

It is a familiar situation for designers: The space available for a closing mechanism is tight, there is no opposing surface for a latch bar or cam latch, but the closing action must be reliable and intuitive. JW Winco offers ready-made solutions for such challenges, which can be flexibly adapted to individual requirements.

Hook-type latches, for example. These use a different principle than a classic cam latch. Instead of a latch arm that moves behind a frame, they have a hook that engages with a mating catch by moving radially to the axis of rotation. The GN 115.8 series of hook-type latches has now been expanded – with versions in stainless steel and versions that reliably meet the requirements of protection class IP 69k. When operated with a socket key, the latches can be used even in extremely wet environments. The principle is always the same: When the socket key, bit key, knurled knob, wing knob or lever is turned by 90 degrees, the hook moves along with it. As it can be installed in either orientation, the hook will engage with either a left or right turn, making the latch easy to adapt to any situation. Thanks to its integrated lead-in chamfer, the standard part tolerates a lateral misalignment of up to four millimeters. A practical application example: Hook-type latches positioned to the side are used to lock a horizontal box lid to keep out the weather while dispensing with disruptive framing.

The classic latches with cam latch are still good solutions for applications with latch arm and frame geometry. The chamfered end of the latch arm produces contact pressure when the latch arm is turned by 90 degrees, ensuring tight, reliable closure.

The method of operation can be adapted to the specific project: lockable with cylinder lock, easily operated by hand with a handle, wing knob or socket key drive.

If the door is more than eight millimeters thick, such as on covers used in refrigeration systems, latch GN 515 is the right choice. Thanks to a housing up to 60 mm long, it offers a fitting solution for almost all opening types. The product range has been expanded here with versions in corrosion-resistant stainless steel.

The rotary clamping latch GN 516, on the other hand, is suited for any applications requiring right, vibration-proof latching. The GN 516 does not complete its turning movement after 90 degrees; after this point, the movement is converted into a linear latch arm stroke, resulting in a higher contact pressure path – such as in combination with an elastic seal.

Another option for vibration-proof closure is based on the push-to-turn principle: The operating element in the form of a lever, wing knob or knurled knob independently locks in the end position. Pressing in the radial direction releases the lock, enabling the 90 degree turning movement.

Back

New Products

You know our products but you're looking for new products or new additions to our product range?

Go to New Products

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback