CKS Hand Knobs Aluminum, with Steel Threaded Stud

Hand Knobs  CKS: Aluminum, with Steel Threaded Stud

Product description

Lightweight yet long-lasting, these hand knobs CKS made from a durable aluminum extrusion are an economical choice for a variety of equipment applications.

Specification

Knob
Solid aluminum extrusion 6063-T5

  • Etched
  • Clear anodized finish

Threaded stud
Steel, black oxide finish


RoHS

On request

  • Cross holes and set screw holes
Hide technical drawing
 CKS Aluminum Hand Knobs, with Steel Threaded Stud sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld4h1h2
1.501/4 x 201.753.000.630.880.38
2.005/16 x 181.753.000.811.000.50
2.503/8 x 161.753.001.001.130.56
2.501/2 x 131.753.001.001.130.56
3.005/8 x 111.753.001.251.250.63

Build & Price

Handle diameter d1
Thread d2
Length l
Handle diameter d1
Thread d2
Length l

Selected Part

Total (net)
US$12.00
In Stock: 79
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$12.00
100249US$11.00
250499US$10.00
≥ 500US$9.00
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.087 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

CKS-1.50-1/4x20-1.75CKS-1.50-1/4x20-3.00CKS-2.00-5/16x18-1.75CKS-2.00-5/16x18-3.00CKS-2.50-3/8x16-1.75CKS-2.50-3/8x16-3.00CKS-2.50-1/2x13-1.75CKS-2.50-1/2x13-3.00CKS-3.00-5/8x11-1.75CKS-3.00-5/8x11-3.00

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback