Product description
Knurled nuts KRSK are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.
Specification
Stainless steelNI AISI 303
SteelST, blackened finish
RoHS
Knurled nuts KRSK are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.
Stainless steelNI AISI 303
SteelST, blackened finish
RoHS
| C | With plain blind bore, tol. H7 |
| E | With tapped blind bore |
| d1 | d2 Thread Type E | d3 H7 Bore Type C | d4 | h | k | t min. |
||
|---|---|---|---|---|---|---|---|---|
| 0.75 | 10 x 24 | 1/4 x 20 | B 3/16 | B 1/4 | 0.50 | 0.63 | 0.25 | 0.38 |
| 1.00 | 1/4 x 20 | 5/16 x 18 | B 1/4 | B 5/16 | 0.63 | 0.75 | 0.25 | 0.50 |
| 1.50 | 5/16 x 18 | 3/8 x 16 | B 5/16 | B 3/8 | 0.75 | 1.00 | 0.31 | 0.63 |
| 2.00 | 3/8 x 16 | 1/2 x 13 | B 3/8 | B 1/2 | 1.00 | 1.13 | 0.38 | 0.63 |
| 2.50 | 1/2 x 13 | 5/8 x 11 | B 1/2 | B 5/8 | 1.50 | 1.50 | 0.56 | 0.75 |
| 3.00 | 5/8 x 11 | 3/4 x 10 | B 5/8 | B 3/4 | 1.75 | 1.75 | 0.63 | 1.00 |
| Min | Max | Price |
|---|---|---|
| 1 | 99 | US$9.04 |
| 100 | 249 | US$8.28 |
| 250 | 499 | US$7.53 |
| ≥ 500 | US$6.78 |
Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351