KRSK Knurled Screws Steel or Stainless Steel

Knurled Screws  KRSK: Steel or Stainless Steel
Material: NI - Stainless steel
Stainless-Steel

Product Family Stainless Steel

Standard parts made of rustproof stainless steel have been designed for use in the food sector, in the chemical industry, for aggressive ambient conditions or for outdoor use.

  • corrosion-resistant
  • precise fit
  • environmentally friendly
Show all Stainless Steel products

Product description

Knurled screws KRSK are used for applications which require higher durability than plastic or aluminum, yet appearance is essential.

Specification

Stainless steelNI AISI 303


SteelST, blackened finish


RoHS

On request

  • Special stud lengths and stud variations
Hide technical drawing
 KRSK Steel or Stainless Steel Knurled Screws sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length ld3hk
0.7510 x 240.501.000.500.630.25
0.751/4 x 200.751.250.500.630.25
1.001/4 x 201.75-0.630.750.25
1.005/16 x 181.753.000.630.750.25
1.505/16 x 181.753.000.751.000.31
1.503/8 x 161.753.000.751.000.31
2.003/8 x 161.753.001.001.130.38
2.001/2 x 131.75-1.001.130.38
2.501/2 x 131.753.001.501.500.56
2.505/8 x 111.75-1.501.500.56

Build & Price

Handle diameter d1
Thread d2
Length l
Material


Handle diameter d1
Thread d2
Length l
Material


Selected Part

Total (net)
US$11.42
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$11.42
100249US$10.47
250499US$9.52
≥ 500US$8.57
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.062 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

KRSK-0.75-10x24-0.50-STKRSK-0.75-10x24-0.50-NIKRSK-0.75-10x24-1.00-STKRSK-0.75-10x24-1.00-NIKRSK-0.75-1/4x20-0.75-STKRSK-0.75-1/4x20-0.75-NIKRSK-0.75-1/4x20-1.25-STKRSK-0.75-1/4x20-1.25-NIKRSK-1.00-1/4x20-1.75-STKRSK-1.00-1/4x20-1.75-NIKRSK-1.00-5/16x18-1.75-STKRSK-1.00-5/16x18-1.75-NIKRSK-1.00-5/16x18-3.00-STKRSK-1.00-5/16x18-3.00-NIKRSK-1.50-5/16x18-1.75-STKRSK-1.50-5/16x18-1.75-NIKRSK-1.50-5/16x18-3.00-STKRSK-1.50-5/16x18-3.00-NIKRSK-1.50-3/8x16-1.75-STKRSK-1.50-3/8x16-1.75-NIKRSK-1.50-3/8x16-3.00-STKRSK-1.50-3/8x16-3.00-NIKRSK-2.00-3/8x16-1.75-STKRSK-2.00-3/8x16-1.75-NIKRSK-2.00-3/8x16-3.00-STKRSK-2.00-3/8x16-3.00-NIKRSK-2.00-1/2x13-1.75-STKRSK-2.00-1/2x13-1.75-NIKRSK-2.50-1/2x13-1.75-STKRSK-2.50-1/2x13-1.75-NIKRSK-2.50-1/2x13-3.00-STKRSK-2.50-1/2x13-3.00-NIKRSK-2.50-5/8x11-1.75-STKRSK-2.50-5/8x11-1.75-NI

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback