TPK Three-Lobed Knobs Plastic, with Brass Tapped Insert

Three-Lobed Knobs  TPK: Plastic, with Brass Tapped Insert

Product description

Three-lobed knobs TPK are an economical choice for a variety of light duty applications.

Specification

Three-lobed knob
Plastic, Phenolic (PF)

  • Operating temperature
    up to 300 °F (150 °C)
  • Black, shiny finish

Tapped insert
Brass


RoHS

Hide technical drawing
 TPK Plastic Three-Lobed Knobs, with Brass Tapped Insert sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2d3ht
1.131/4 x 20-0.500.750.38
1.505/16 x 18-0.630.880.50
2.005/16 x 183/8 x 160.751.000.50

Build & Price

Handle diameter d1
Thread d2
Handle diameter d1
Thread d2

Selected Part

Total (net)
US$2.86
In Stock: 805
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.86
100249US$2.62
250499US$2.39
≥ 500US$2.15
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.062 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TPK-1.13-1/4x20TPK-1.50-5/16x18TPK-2.00-5/16x18TPK-2.00-3/8x16

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback