HRP-POA Medium Duty Leveling Casters Steel, with integrated truck lock and top plate fitting

Medium Duty Leveling Casters  HRP-POA: Steel, with integrated truck lock and top plate fitting

Product description

Load capacity 180-750 kg.
Height adjustment with flat wrench or integrated adjustment wheel.
Wheels have very low rolling and swiveling resistance, smooth running performance on even floors, very high abrasion resistance.

Specification

  • Bracket
    • Die-cast aluminum, powder-coated, ivory color
    • sealed ball bearing in the swivel head
    • Bolted wheel axle

  • Top Plate fitting
    • Steel, zinc plated, blue passivated

  • Truck lock
    • hard rubber, black

  • Wheels
    • high-quality, impact-resistant nylon

RoHS

Hide technical drawing
 HRP-POA Steel Medium Duty Leveling Casters, with integrated truck lock and top plate fitting sketch

Part Options / Table

Type

GPlain bearing

Version

P71Plate size (55 mm x 55 mm)
P72Plate size (73 mm x 73 mm)
P74Plate size (90 mm x 90 mm)
P76Plate size (95 mm x 95 mm)
Show / Hide columns

Metric

D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
Max. total
height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
1.770.712.833.1555 x 5542 x 42M6 / 1/4"382 lbf (1700 N)
1.970.943.313.5473 x 7358 x 58M6 / 1/4"540 lbf (2400 N)
2.481.184.094.5790 x 9070 x 70M8 / 5/16"1102 lbf (4900 N)
2.831.264.725.2895 x 9570 x 70M10 / 3/8"1641 lbf (7300 N)

Build & Price

D
Version




Type

D
Version




Type

Selected Part

Total (net)
US$81.86
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$81.86
2549US$75.04
5099US$68.22
≥ 100US$61.40
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.980 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRP-POA-45-P71-GHRP-POA-50-P72-GHRP-POA-63-P74-GHRP-POA-72-P76-G

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback