Hide technical drawing
Part Options / Table
Type
Version
P71 Plate size (55 mm x 55 mm)
P72 Plate size (73 mm x 73 mm)
P74 Plate size (90 mm x 90 mm)
P76 Plate size (95 mm x 95 mm)
Show / Hide columns
Part Number D
Wheel
Diameter T2
Tread
Width H
Total
Height h
Max. total
height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
in N
1.77
1.97
2.48
2.83
0.71
0.94
1.18
1.26
2.83
3.31
4.09
4.72
3.15
3.54
4.57
5.28
55 x 55
73 x 73
90 x 90
95 x 95
42 x 42
58 x 58
70 x 70
M6 / 1/4"
M8 / 5/16"
M10 / 3/8"
382 lbf (1700 N)
540 lbf (2400 N)
1102 lbf (4900 N)
1641 lbf (7300 N)
HRP-POA-45-P71-G 1.77 0.71 2.83 3.15 55 x 55 42 x 42 M6 / 1/4" 382 lbf (1700 N)
HRP-POA-50-P72-G 1.97 0.94 3.31 3.54 73 x 73 58 x 58 M6 / 1/4" 540 lbf (2400 N)
HRP-POA-63-P74-G 2.48 1.18 4.09 4.57 90 x 90 70 x 70 M8 / 5/16" 1102 lbf (4900 N)
HRP-POA-72-P76-G 2.83 1.26 4.72 5.28 95 x 95 70 x 70 M10 / 3/8" 1641 lbf (7300 N)
Filter combination produces no result.
Show / Hide columns
Metric
D
Wheel
Diameter T2
Tread
Width H
Total
Height h
Max. total
height A x B
Top Plate Diameter a x b
Bolt Hole Spacing d
Bolt Size
Load Capacity
in N
1.77
1.97
2.48
2.83
0.71
0.94
1.18
1.26
2.83
3.31
4.09
4.72
3.15
3.54
4.57
5.28
55 x 55
73 x 73
90 x 90
95 x 95
42 x 42
58 x 58
70 x 70
M6 / 1/4"
M8 / 5/16"
M10 / 3/8"
382 lbf (1700 N)
540 lbf (2400 N)
1102 lbf (4900 N)
1641 lbf (7300 N)
1.77 0.71 2.83 3.15 55 x 55 42 x 42 M6 / 1/4" 382 lbf (1700 N)
1.97 0.94 3.31 3.54 73 x 73 58 x 58 M6 / 1/4" 540 lbf (2400 N)
2.48 1.18 4.09 4.57 90 x 90 70 x 70 M8 / 5/16" 1102 lbf (4900 N)
2.83 1.26 4.72 5.28 95 x 95 70 x 70 M10 / 3/8" 1641 lbf (7300 N)
Filter combination produces no result.
Build & Price
Selected Part
Part Number
Call / Email for Delivery Time
Quantity
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
Min Max Price
1 24 US$182.04
25 49 US$166.87
50 99 US$151.70
≥ 100 US$136.53
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 3.900 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight. Phone: 800-877-8351