HRSP-POA Heavy Duty Leveling Casters Steel, with integrated truck lock and top plate fitting

Heavy Duty Leveling Casters  HRSP-POA: Steel, with integrated truck lock and top plate fitting

Product description

Load capacity 1000kg.
Wheels have very low rolling and swiveling resistance, smooth running performance on even floors, very high abrasion resistance.

Height adjustment with flat wrench.

Specification

  • Bracket
    • Die-cast aluminum, powder-coated, ivory color
    • sealed ball bearing in the swivel head
    • Bolted wheel axle

  • Top Plate fitting
    • Steel, zinc plated, blue passivated

  • Truck lock
    • hard rubber, black

  • Wheels
    • high-quality, impact-resistant nylon

RoHS

Hide technical drawing
 HRSP-POA Steel Heavy Duty Leveling Casters, with integrated truck lock and top plate fitting sketch

Part Options / Table

Type

GPlain bearing

Version

P76Plate size (95 mm x 95 mm)
Show / Hide columns

Metric

D
Wheel
Diameter
T2
Tread
Width
H
Total
Height
h
Max. total
height
A x B
Top Plate Diameter
a x b
Bolt Hole Spacing
d
Bolt Size

Load Capacity
in N
2.831.264.765.2895 x 9570 x 70M10 / 3/8"2203 lbf (9800 N)

Build & Price

D
Version

Type

D
Version

Type

Selected Part

Total (net)
US$239.94
In Stock: 1
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
149US$239.94
5099US$219.95
100249US$199.95
≥ 250US$179.96
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 4.570 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

HRSP-POA-72-P76-G

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback