LWG-TPA WAVE Synthetic Swivel Casters Thermoplastic Rubber Wheels, Polypropylene Wheel Core

WAVE Synthetic Swivel Casters  LWG-TPA: Thermoplastic Rubber Wheels, Polypropylene Wheel Core
Type: K-FI-FK - Ball bearing with stop-fix brake, with thread guard

Product description

Load capacity 100 - 110 kg.
Deep off-set allows simple mounting of casters without dismantling wheel from bracket.
Double sealed single-row grooved ball bearings for smooth handling, easy to clean, comes standard fitted with thread guards.
Combines very high load capacity with low mounting height.
Extremely quiet, non-marking, smooth running performance.
Extremely high chemical resistance to many aggressive substances, extremely high leak resistance, temperature resistant between -20° and 60°C (-4° - 140°F)--temporarily up to 100°C (212°F).
The indicated load capacity decreases if the ambient temperature exceeds 30°C (86°F).

Specification

  • Swivel bracket
    • Reinforced nylon, modern, shapely design
    • Double-sealed grooved ball bearings in the swivel head
    • RAL 7001 silver gray color

  • Wheel
    • Gray thermoplastic rubber, smooth rolling, non-marking tire (85° Shore A hardness), bonded to polypropylene wheel center
    • Plain or ball bearing with tread guard

RoHS

On request

  • For certain minimum quantities, other color variations
  • Anti-static versions "ELS"
  • Individual wheels, series TPA
Hide technical drawing
 LWG-TPA Nylon Plastic WAVE Synthetic Swivel Casters, Thermoplastic Rubber Wheels, Polypropylene Wheel Core sketch

Part Options / Table

Type

GPlain bearing
G-FIPlain bearing with stop-fix brake
K-FI-FKBall bearing with stop-fix brake, with thread guard
K-FKBall bearing with thread guard
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)

Nominal
Wheel
Diameter
(Inch)
D
Wheel
Diameter
T2
Tread
Width
H
Total
Height

Plate Diameter
d
Bolt Hole
Size

Use Mounting Bolt
F
Offset

Load Capacity
in N
43.941.265.312.170.43M10 / 3/8"1.50214 lbf (950 N)
43.941.265.312.170.51M12 / 1/2"1.50214 lbf (950 N)
54.921.266.302.170.43M10 / 3/8"1.57225 lbf (1000 N)
54.921.266.302.170.51M12 / 1/2"1.57225 lbf (1000 N)

Build & Price

D
d
Type




D
d
Type




Selected Part

Total (net)
US$69.96
Call / Email for Delivery Time
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
124US$69.96
2549US$64.13
5099US$58.30
≥ 100US$52.47
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 1.071 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

LWG-TPA-100-11-GLWG-TPA-100-11-G-FILWG-TPA-100-11-K-FI-FKLWG-TPA-100-11-K-FKLWG-TPA-100-13-GLWG-TPA-100-13-G-FILWG-TPA-100-13-K-FI-FKLWG-TPA-100-13-K-FKLWG-TPA-125-11-GLWG-TPA-125-11-G-FILWG-TPA-125-11-K-FI-FKLWG-TPA-125-11-K-FKLWG-TPA-125-13-GLWG-TPA-125-13-G-FILWG-TPA-125-13-K-FI-FKLWG-TPA-125-13-K-FK

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback