TSP Toggle Pads Steel

Toggle Pads  TSP: Steel
Pad material: ST - Steel

Product description

Toggle pads TSP swivel 10 degrees in any direction which allows automatic seating against the surface of the workpiece when force is applied, thus eliminating clamp slippage.

Specification

  • Tapped ball socket
    Steel
    • Grade 2
    • Heat treated
    • Yellow zinc plated finish

  • Pad
    • SteelST
      Heat treated, yellow zinc plated finish
    • PlasticPA
      White Delrin®

RoHS

Hide technical drawing
 TSP Steel Toggle Pads sketch

Part Options / Table

Show / Hide columns

Inch

Dimensions in: Inch (change to Metric)
d1d2Length lt
min.
A/FStatic load
Steel pad

Plastic pad
0.631/4 x 200.630.310.503900 lbf (17.35 kN)360 lbf (1.6 kN)
0.695/16 x 180.750.380.565899 lbf (26.24 kN)360 lbf (1.6 kN)
0.753/8 x 160.810.380.636400 lbf (28.47 kN)571 lbf (2.54 kN)
0.881/2 x 130.940.440.757001 lbf (31.14 kN)571 lbf (2.54 kN)
1.005/8 x 111.000.440.8810000 lbf (44.48 kN)1000 lbf (4.45 kN)
1.253/4 x 101.340.631.0613500 lbf (60.05 kN)1299 lbf (5.78 kN)
1.631 x 81.830.811.3818749 lbf (83.4 kN)1569 lbf (6.98 kN)

Build & Price

Diameter d1
Thread d2
Pad material


Diameter d1
Thread d2
Pad material


Selected Part

Total (net)
US$4.69
In Stock: 333
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
1249US$4.69
250499US$4.30
500999US$3.91
≥ 1000US$3.52
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.068 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

TSP-0.63-1/4x20-STTSP-0.63-1/4x20-PATSP-0.69-5/16x18-STTSP-0.69-5/16x18-PATSP-0.75-3/8x16-STTSP-0.75-3/8x16-PATSP-0.88-1/2x13-STTSP-0.88-1/2x13-PATSP-1.00-5/8x11-STTSP-1.00-5/8x11-PATSP-1.25-3/4x10-STTSP-1.25-3/4x10-PATSP-1.63-1x8-STTSP-1.63-1x8-PA

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback