EN 767 Tubular Handles Aluminum, Ergostyle®, Powder Coated Tube

Photo

EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
ELESA original design
code: ETH-EP
Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish
EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DSG - Black-gray, RAL 7021, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DBL - Blue, RAL 5024, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DGB - Yellow, RAL 1021, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DGN - Green, RAL 6017, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DGR - Gray, RAL 7035, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DOR - Orange, RAL 2004, shiny finish EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube Color of the end cap: DRT - Red, RAL 3000, shiny finish
ergostyle

Product Family Ergostyle

Ergostyle standard parts combine functional and ergonomic operation with attractive appearance. Numerous design awards are proof of the high quality claim. The hallmark of Ergostyle products are five small dots.

  • functional, ergonomic design
  • ultimate design quality (numerous design awards)
Show all Ergostyle products

Product description

Information

EN 767 tubular handles are highly resistant to wear, scratches and chemical agents. Avoid continuous and prolonged contact with boiling water or steam. Handle legs resistant to solvents, oils, greases and other chemical agents.

Special expansion-assembly system between tube and handle legs prevents rotation during operations. The mechanisms (screws / nuts / clamps) are shrouded by the removable end caps. On assembly the two end caps are inserted from above. To remove the end caps, a flat screw driver should be inserted in the provided recess to pry them out of their location. End caps are available in the different Ergostyle® colors which offers additional possibilities for a variety of color schemes.

Specification

Tube Ø 35x2 mm
Aluminum
  • Powder coated
  • Graphite black, metal effect, matte finish

End caps
Technopolymer (Polyamide PA)
Black-gray, RAL 7021, shiny finishDSGDSG
Orange, RAL 2004, shiny finishDORDOR
Gray, RAL 7035, shiny finishDGRDGR
Yellow, RAL 1021, shiny finishDGBDGB
Blue, RAL 5024, shiny finishDBLDBL
Red, RAL 3000, shiny finishDRTDRT
Green, RAL 6017, shiny finishDGNDGN
End pieces
Plastic
Technopolymer (Polyamide PA)
  • Glass fiber reinforced
  • Temperature resistant up to 212 °F (100 °C)
  • Black-gray, similar to RAL 7021, matte finish

RoHS compliant

On request

Tube, end pieces and end caps in white (WS)

Technical drawing

3D
Hide technical drawing
EN 767 Aluminum Tubular Handles, Ergostyle®, Powder Coated Tube sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1l1 ±0.04abd2h1h2h3l2l3l4
1.1011.8115.7519.6923.6227.56-2.461.100.412.132.680.791.020.770.80
1.3811.8115.7519.6923.6227.5639.372.911.380.412.663.351.100.961.120.73

Build & Price

3D Product Configurator
Handle diameter d1
Length l1
Color of the end cap
DBL
DGB
DGN
DGR
DOR
DRT
DSG

Selected Part

Total US Dollars (net)
$44.62
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
13$44.62
424$42.99
2549$40.56
≥ 50$36.50
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.440 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

EN 767-28-300-DSGEN 767-28-300-DOREN 767-28-300-DGREN 767-28-300-DGBEN 767-28-300-DBLEN 767-28-300-DRTEN 767-28-300-DGNEN 767-28-400-DSGEN 767-28-400-DOREN 767-28-400-DGREN 767-28-400-DGBEN 767-28-400-DBLEN 767-28-400-DRTEN 767-28-400-DGNEN 767-28-500-DSGEN 767-28-500-DOREN 767-28-500-DGREN 767-28-500-DGBEN 767-28-500-DBLEN 767-28-500-DRTEN 767-28-500-DGNEN 767-28-600-DSGEN 767-28-600-DOREN 767-28-600-DGREN 767-28-600-DGBEN 767-28-600-DBLEN 767-28-600-DRTEN 767-28-600-DGNEN 767-28-700-DSGEN 767-28-700-DOREN 767-28-700-DGREN 767-28-700-DGBEN 767-28-700-DBLEN 767-28-700-DRTEN 767-28-700-DGNEN 767-35-300-DSGEN 767-35-300-DOREN 767-35-300-DGREN 767-35-300-DGBEN 767-35-300-DBLEN 767-35-300-DRTEN 767-35-300-DGNEN 767-35-400-DSGEN 767-35-400-DOREN 767-35-400-DGREN 767-35-400-DGBEN 767-35-400-DBLEN 767-35-400-DRTEN 767-35-400-DGNEN 767-35-500-DSGEN 767-35-500-DOREN 767-35-500-DGREN 767-35-500-DGBEN 767-35-500-DBLEN 767-35-500-DRTEN 767-35-500-DGNEN 767-35-600-DSGEN 767-35-600-DOREN 767-35-600-DGREN 767-35-600-DGBEN 767-35-600-DBLEN 767-35-600-DRTEN 767-35-600-DGNEN 767-35-700-DSGEN 767-35-700-DOREN 767-35-700-DGREN 767-35-700-DGBEN 767-35-700-DBLEN 767-35-700-DRTEN 767-35-700-DGNEN 767-35-1000-DSGEN 767-35-1000-DOREN 767-35-1000-DGREN 767-35-1000-DGBEN 767-35-1000-DBLEN 767-35-1000-DRTEN 767-35-1000-DGN

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.