DIN 508 T-Slot Nuts Steel

T-Slot Nuts DIN 508: Steel
Property class: 10 - Blackened finish

Product description

T-slot nuts DIN 508 in property class 8 (plain finish) are also available without thread. These can be adapted for special applications.

T-slot nuts DIN 508 combined with double ended threaded studs DIN 6379 provide T-slot bolts.

Specification

Heat-treated steel

  • Property class
    Plain finish8
  • Property class
    Blackened finish10

RoHS

Hide technical drawing
DIN 508 Steel T-Slot Nuts sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
-0.012/-0.02dehkFor DIN 650
T-slots
0.197M 4----0.35 -0.020.260.118 -0.0120.20
0.236M 5----0.39 -0.020.310.157 -0.020.24
0.315M 6----0.51 -0.020.390.236 -0.020.31
0.394M 6M 8---0.59 -0.020.470.236 -0.020.39
0.472M 8M 10---0.71 -0.020.550.276 -0.020.47
0.551M 8*M 10M 12--0.87 -0.020.630.315 -0.020.55
0.630M 8*M 10M 12M 14-0.98 -0.020.710.354 -0.020.63
0.709M 8*M 10*M 12M 14M 161.10 -0.020.790.394 -0.020.71
0.787M 12M 16M 18--1.26 -0.020.940.472 -0.020.79
0.866M 16M 18*M 20--1.38 -0.021.100.551 -0.020.87
0.945M 16*M 20M 22--1.57 -0.021.260.630 -0.020.94
1.102M 16*M 20M 22*M 24-1.73 -0.041.420.709 -0.041.10
1.181M 24*----1.891.500.7481.18
1.260M 27*----1.971.570.7871.26
1.417M 24*M 30*---2.13 -0.041.730.866 -0.041.42
1.654M 30*M 36*---2.56 -0.042.051.024 -0.041.65
1.890M 42*----2.952.361.1811.89
2.126M 48*----3.352.761.3392.13
* For this size, property class 8 is only available on request in certain minimum quantities.

Build & Price

Nut width a
Thread d
Property class


Nut width a
Thread d
Property class


Selected Part

Total (net)
US$2.22
In Stock: 96
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
199US$2.22
100249US$2.04
250499US$1.85
≥ 500US$1.67
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.004 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback