EN 745.2 Threaded Plugs Plastic, with O-Ring

Photo

EN 745.2 Plastic Threaded Plugs, with O-Ring Identification no.: 1 - Without vent hole
ELESA Original design
code: TNR.
Identification no.: 1 - Without vent hole
EN 745.2 Plastic Threaded Plugs, with O-Ring Identification no.: 1 - Without vent hole EN 745.2 Plastic Threaded Plugs, with O-Ring Identification no.: 2 - With vent hole

Product description

Information

For these threaded plugs EN 745.2, self-adhesive, matte anodized label disks (0.3 mm thick) with graphic symbols are available in the sizes d3 = 15 to 31 mm.

Specification

Body
Plastic
Technopolymer (Polyamide PA)

  • Glass fiber reinforced
  • Black, matte finish
  • Temperature resistant up to 212 °F (100 °C)

O-ring
Rubber NBR (Perbunan®)


RoHS

Technical drawing

3D
Hide technical drawing
EN 745.2 Plastic Threaded Plugs, with O-Ring sketch

Part Options / Table

Identification no.

1Without vent hole
2With vent hole
Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
d1
Pipe thread
d2
Vent hole
d3e ≈l1l2s
G 1/40.080.590.870.350.670.75
G 3/80.080.691.000.350.710.87
G 1/20.080.831.260.430.791.06
G 3/40.080.981.460.470.871.26
G 10.081.221.730.510.911.50
G 1 1/40.081.502.110.551.021.81
G 1 1/20.081.812.500.591.102.17

Build & Price

3D Product Configurator
Pipe thread d1
Identification no.


Selected Part

Total US Dollars (net)
$3.06
Call / Email for Delivery Time
Please note our quantity discounts (US Dollars).
MinMaxPrice
19$3.06
10249$2.95
250499$2.79
≥ 500$2.51
Prop 65: -
Please contact our Sales Department for more information.
RoHS: -
No details on RoHS compatibility are available at this time. Please contact our Sales Department for more information.
Weight: 0.023 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351
All Prices are in US Dollars. Taxes Not Included.

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

Please enter the code above.

CAD Download Tutorial About CAD Downloads
Save as Favorites

Please enter the code above.

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

This could also be interesting...

Your Contact

You are looking for a Winco partner near you? Please select the country.

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback
An error has occurred!
We have received your callback request and will contact you soon.