GN 2402 Linear Slides Steel, with No Extension

Linear Slides GN 2402: Steel, with No Extension

Product description

GN 2402 linear slides with no extension are used, for example, for drawers and sliding doors, or in jigmaking for a sliding motion in linear direction.

The sliding distance of the runner lies within the length of the rail l1. The limitation of the max. stroke should be ensured by external elements. The stops of the rail have been designed to guard against the inadvertent extraction of the runner from the rail.

Specification

  • Rail / runner
    Heat-treated steel
    • Zinc plated, blue passivated finish
    • Hardened raceways

  • Balls
    Rolling bearing steel, hardened

  • Ball cage
    Steel, zinc plated

RoHS

On request

  • Other lengths (based on the standard lengths in the grid dimension of 80 mm)
  • Special lengths (bore, start and end distances)
  • More than one runner, special cages
Hide technical drawing
GN 2402 Steel Linear Slides, with No Extension sketch

Part Options / Table

Show / Hide columns

Metric

Dimensions in: Inch (change to Metric)
h1l3l1 - l2
Length - Stroke
(millimeters)
b1b2d1
Thread
d2l4
max.
m1m2st
1.102.36130 - 34210 - 114370 - 2740.480.51M 50.220.710.390.790.160.28
1.103.15290 - 174450 - 334610 - 4940.480.51M 50.220.710.390.790.160.28
1.105.12290 - 124450 - 284690 - 5240.480.51M 50.220.710.983.150.160.28
1.108.27450 - 204610 - 3641010 - 7640.480.51M 50.220.710.983.150.160.28
1.385.12290 - 114450 - 274770 - 5940.650.67M 60.260.910.983.150.140.39
1.388.27450 - 194690 - 4341010 - 7540.650.67M 60.260.910.983.150.140.39
1.3811.42610 - 274930 - 5941330 - 9940.650.67M 60.260.910.983.150.140.39
1.698.27450 - 194690 -4341010 - 7540.830.87M 80.330.910.983.150.180.53
1.6914.57770 - 3541010 - 5941490 - 10740.830.87M 80.330.910.983.150.180.53

Build & Price

Height h1
Length l3 of the runner
Length l1 of the rail
Height h1
Length l3 of the runner
Length l1 of the rail

Static Load

Show / Hide columns
Part number
GN 2402
Load ratingsCorad

Coax
Permissible load torques
Mx in Nm


My in Nm


Mz in Nm
-28-60805 lbf (3580 N)562 lbf (2500 N)372518
-28-801075 lbf (4780 N)752 lbf (3345 N)654523
-28-1301746 lbf (7765 N)1222 lbf (5435 N)16611738
-28-2102820 lbf (12545 N)1974 lbf (8780 N)43030062
-35-1302244 lbf (9980 N)1570 lbf (6985 N)21915650
-35-2103625 lbf (16125 N)2538 lbf (11290 N)56039487
-35-2905006 lbf (22270 N)3505 lbf (15590 N)1085745109
-43-2105202 lbf (23140 N)3642 lbf (16200 N)790552157
-43-3709167 lbf (40775 N)6416 lbf (28540 N)24451710275

Selected Part

Total (net)
US$162.34
In Stock: 2
In Stock
Save as Favorites
Recommend a product
Please note our quantity discounts (US Dollars).
MinMaxPrice
14US$162.34
59US$148.81
1024US$135.29
≥ 25US$121.76
Prop 65: Not compliant
WARNING:
Cancer and Reproductive Harm - www.P65Warnings.ca.gov
RoHS: Compliant
This article is RoHS-compliant in application of Annex III., which means it complies with EU Directive 2011/65/EU, including extension (2015/863/EU), for restricting the use of certain hazardous substances in electrical and electronic devices. The Directive regulates the use of hazardous substances in devices and components. The implementation in national law is summarily described with RoHS(Restriction of (the use of certain) hazardous substances)).
Weight: 0.502 lbs
If weight is not listed, please contact our Sales Department for additional information regarding weight.
Phone: 800-877-8351

CAD Download

Other Data Formats

Email CAD File

To receive an email with a CAD download without creating an account, please enter your e-mail address. Max of 3 CAD files per day unless you create an account.

CAD Download Tutorial About CAD Downloads

Need Help?

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time: 800-877-8351

Special Requests | Contact our sales team

GN 2402-28-60-130GN 2402-28-60-210GN 2402-28-60-370GN 2402-28-80-290GN 2402-28-80-450GN 2402-28-80-610GN 2402-28-130-290GN 2402-28-130-450GN 2402-28-130-690GN 2402-28-210-450GN 2402-28-210-610GN 2402-28-210-1010GN 2402-35-130-290GN 2402-35-130-450GN 2402-35-130-770GN 2402-35-210-450GN 2402-35-210-690GN 2402-35-210-1010GN 2402-35-290-610GN 2402-35-290-930GN 2402-35-290-1330GN 2402-43-210-450GN 2402-43-210-690GN 2402-43-210-1010GN 2402-43-370-770GN 2402-43-370-1010GN 2402-43-370-1490

Your Contact

You are looking for a Winco partner near you?

JW Winco Services

Our service team is available from Monday to Friday between 7:30 AM and 5:00 PM Central Time

Request Callback